English
English
français (Canada)
Go

ECP3583T-4

1.5HP, 3450RPM, 3PH, 60HZ, 143T, 0524M, TEFC, F

Product Information Packet PDF

Ship Weight 67.000 LB
UPC 781568385210

Specs

Catalog Number ECP3583T-4
Enclosure TEFC
Frame 143T
Frame Material Cast Iron
Frequency 60.00 Hz
Motor Letter Type Three Phase
Output @ Frequency 1.500 HP @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 3600 RPM @ 60 HZ
Voltage @ Frequency 460.0 V @ 60 HZ
Haz Area Class and Group CLI GP A,B,C,D
Haz Area Division Division II
Agency Approvals NEMA_PREMIUM
UR
CSA EEV
CCSA US
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Auxiliary Box Lead Termination None
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Constant Torque Speed Range 6
Current @ Voltage 2.000 A @ 460.0 V
Design Code B
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 85.5 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 2.0 a
Front Face Code Standard
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class F
Inverter Code Inverter Ready
KVA Code M
Lifting Lugs Standard Lifting Lugs
Locked Bearing Indicator No Locked Bearing
Max Speed 5400 rpm
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 3 @ 18 AWG
Motor Type 0524M
Mounting Arrangement F1
Number of Poles 2
Overall Length 12.88 IN
Power Factor 83
Product Family Chemical Processing (Not DC)
Pulley End Bearing Type Ball
Pulley Face Code Standard
Pulley Shaft Indicator Standard
Rodent Screen None
Service Factor 1.15
Shaft Diameter 0.875 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator Shaft Slinger
Speed 3450 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None
Haz Area Temp Code T4

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. ECP3583T-4
SPEC. 05F008W176G1
HP 1.5 TE
VOLTS 460
AMP 2
RPM 3450
FRAME 143T HZ 60 PH 3
SER.F. 1.15 CODE M DES B CL F
RATING 40C AMB-CONT
SN
DE 6205 ODE 6205
NEMA-NOM-EFF 85.5 PF 83
G.MIN.EFF 82.5 CC 010A
T. CODE T4 T= 135
NP3258
SPEC. 05F008W176G1
D.E. BRG. 25BC02XP30X
O.D.E. BRG. 25BC02XP30X
GREASE POLYREX EM
RPM MAX 5400 MAX. KVAR 0.25
BLANK
INV.TYPE PWM
T= 135
C HP FR 60 C HP TO 90
CT HZ FROM 6 CT HZ TO 60
VT HZ FROM 3 VT HZ TO 60
HTR-VOLTS HTR-AMPS
HTR-WATTS MAX. SPACE HEATER TEMP.
NP3261

Performance

Performance at 460 V, 60 Hz, 1.5 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 8.4759 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 34° C
Temp. Rise @ S.F. Load 38° C
Start Configuration DOL
Break-Down Torque 11.1 LB-FT
Pull-Up Torque 7.77 LB-FT
Locked-Rotor Torque 9.67 LB-FT
Starting Current 20 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 12.0 46.0 67.0 78.0 84.0 88.0 90.0 86.0
Efficiency 0.0 74.4 83.4 86.0 85.5 86.2 85.4 85.9
Speed (RPM) 3,595 3,574 3,552 3,528 3,504 3,478 3,449 3,488
Line Amps 0.90 1.02 1.25 1.57 1.92 2.31 2.75 2.15

Performance Curves

Parts

Part Number Description Quantity
51XW2520A12 SCREW, HEX SER SLT HD, ZN, 1/4-20 X .75 2.000 EA
HW4600B32SP V-RING SLINGER 1.000 X 1.540 X .24 VITON 1.000 EA
HA1005A03SP SLINGER, OD 1.750, ID .938, 205 BRG 1.000 EA
34FN3002A01SP EXTERNAL FAN, PLASTIC, .637/.639 HUB W/ 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2400 bx)4/22 1.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA