English
English
français (Canada)
Go

DRX441244T

125HP, 1785RPM, 3PH, 60HZ, 444T, TEFC, F1

Product Information Packet PDF

Ship Weight 1,669.000 LB
UPC 781568910306

Specs

Catalog Number DRX441244T
Enclosure TEFC
Frame 444T
Frame Material Cast Iron
Frequency 60.00 Hz
Motor Letter Type Three Phase
Output @ Frequency 125.000 HP @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 1800 RPM @ 60 HZ
Voltage @ Frequency 460.0 V @ 60 HZ
Haz Area Class and Group CLI GP C,D
Haz Area Division Division I
Agency Approvals UL
CSA
CCSAUSEEV
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Constant Torque Speed Range 6-60
Current @ Voltage 144.000 A @ 460.0 V
Design Code B
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 95.4 %
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 144.0 a
Heater Indicator No Heater
Insulation Class F
Inverter Code Inverter Ready
IP Rating NONE
KVA Code G
Max Speed 3600 rpm
Motor Lead Quantity/Wire Size 3 @ 1/0 AWG
Motor Type A44076M
Mounting Arrangement F1
Number of Poles 4
Overall Length 44.97 IN
Power Factor 85
Product Family General Industrial
Pulley End Bearing Type Ball
Pulley Face Code Standard
Service Factor 1.15
Shaft Diameter 3.375 IN
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator Shaft Slinger
Speed 1785 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding Normally Closed Thermostat
Haz Area Temp Code T3C

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

MOBIL POLYREX EM
NP2496L
CLASS I GROUP C D X NO.
CLASS II GROUP X X X
OPERATING TEMP CODE T3C
000613006PC
SPEC NO. A44-9276-3870 CAT.NO. DRX441244T FRAME 444T
HP 125 VOLTS 460 PHASE 3 DESIGN B TYPE P
RPM 1785 AMPS 144 HZ 60 AMB 40 SF 1.00
DRIVE END BEARING 90BC03J30X DUTY CONT INSUL.CLASS F
OPP D.E. BEARING 90BC03J30X ENCL TEFC CODE G
SF 1.15 WK2 MAG CUR 44.8 RPM MAX 3600
CT HZ 6-60 VT HZ 0-60 CHP HZ 60-90 NEMA-NOM-EFF 95.4
SUIT FOR 55C AMB AT 1.00 SF IP55
SER.NO. MOTOR WEIGHT
NP3140L

Performance

Parts

Part Number Description Quantity
078548001R FAN KB 234/150 (84) 400 1.000 EA
034017014AB LCKW 3/8 STD. PLATED 4.000 EA