Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
D51100RB-1BV
C3214ATZ, 100HP, 1150RPM, 500, 300, , F2
Product Information Packet PDF
| Ship Weight | 1,561.000 LB |
|---|---|
| UPC | 781568911433 |
Specs
Armature Voltage
500 V
Base Speed
1150 rpm
Enclosure
DPG-FV
Field Voltage
300 V
Frame
C3214ATZ
Frame Material
Exposed Laminations
Output Power
100.000 HP
Agency Approvals
CCSA US
Ambient Temperature
40 °C
Armature Current
163.0 a
Bearing Grease Type
Polyrex EM (-20F +300F)
Drip Cover
No Drip Cover
Duty Rating
CONT
Feedback Device
NO FEEDBACK
Field Winding Type
STR. SHUNT
Frame Prefix
C
Heater Indicator
No Heater
Insulation Class
F
IP Rating
NONE
Lifting Lugs
Standard Lifting Lugs
Mounting Arrangement
F2
Service Factor
1.00
Shaft Diameter
2.624 IN
Shaft Ground Indicator
No Shaft Grounding
Shaft Slinger Indicator
No Slinger
Motor Standards
NEMA
Thermal Device - Bearing
None
Nameplate
| CAT.NO. | D51100RB-1BV | SPEC NO. | D32-A000-0076 | ||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| FR | C3214ATZ | HP | 100 | DUTY | CONT | ||||||||||||||||||||||||||||||||||||||||
| ENCL. | DPG-FV | RPM | 1150/2000 | S.F. | 1.00 | ||||||||||||||||||||||||||||||||||||||||
| ENCL MOD | VOLTS | 500 | INSUL | F | |||||||||||||||||||||||||||||||||||||||||
| MAX SAFE SPEED | 03600 | AMPS | 163.00 | AMB. | 40 | ||||||||||||||||||||||||||||||||||||||||
| FIELD DATA | SER.NO. | ||||||||||||||||||||||||||||||||||||||||||||
| WINDING | STR. SHUNT | POWER CODE | C | ||||||||||||||||||||||||||||||||||||||||||
| VOLTS | 300 | D.E. BRG. | 85BC02J30X | ||||||||||||||||||||||||||||||||||||||||||
| MAX AMPS @ 25 C | 8.37 | O.D.E. BRG. | 65BC02J30X | ||||||||||||||||||||||||||||||||||||||||||
| HOT AMPS | 5.96/2.79 | MIN. AMB. | 0 | TYPE | TR | ||||||||||||||||||||||||||||||||||||||||
| BRUSH:419904052AB | |||||||||||||||||||||||||||||||||||||||||||||
| 000613006HP | |||||||||||||||||||||||||||||||||||||||||||||
Parts
| Part Number | Description | Quantity |
|---|---|---|
| 419904-52AB | BRUSH C | 4.000 EA |
| 036500013AB | M16 X 2.0 HX NUT,ODE BRKT 304589 | 4.000 EA |
| 036500013AB | M16 X 2.0 HX NUT,ODE BRKT 304589 | 4.000 EA |
| 610490001DG | 2HP,3450//2890RPM,3PH,60//50HZ,56C,3532M | 1.000 EA |
| 034017014AB | LCKW 3/8 STD. PLATED | 4.000 EA |
