Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
D5075P
75HP, 1750/2100RPM, DC, 366AT, DPFG, F1
Product Information Packet PDF
| Ship Weight | 980.000 LB |
|---|---|
| UPC | 781568125380 |
Specs
Armature Voltage
500 V
Base Speed
1750 rpm
Enclosure
DPFG
Field Voltage
150 V
300 V
300 V
Frame
366AT
Frame Material
Steel
Output Power
75.000 HP
Agency Approvals
CSA
Ambient Temperature
40 °C
Armature Current
123.0 a
Base Indicator
Rigid
Duty Rating
CONT
Field Winding Type
STAB SHUNT
Insulation Class
F
Mounting Arrangement
F1
Service Factor
1.00
Shaft Diameter
2.375 IN
Motor Standards
NEMA
Nameplate
| CAT.NO. | MODEL | T36R8002 | |||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| HP | 75 | RPM | 1750/2100 | FRAME | 0366AT | ||||||||||||||||||||||||||||||||||||||||||||||
| ARM V | 500 | ARM A | 123.00 | WOUND | STAB SHUNT | ||||||||||||||||||||||||||||||||||||||||||||||
| FLD V | 150/300 | FLD A | 4.48-2.98/2.24-1.49 | ||||||||||||||||||||||||||||||||||||||||||||||||
| CONN | OHMS | CL | F | ||||||||||||||||||||||||||||||||||||||||||||||||
| ENCL | DPFG | DUTY | CONT | MX AMB | 40 | ||||||||||||||||||||||||||||||||||||||||||||||
| P CODE | D | CTSR | SER.F. | 1.0 | |||||||||||||||||||||||||||||||||||||||||||||||
| S/N | E/S | K0090A B | |||||||||||||||||||||||||||||||||||||||||||||||||
| BRUSH:36024-3 | |||||||||||||||||||||||||||||||||||||||||||||||||||
| O.D.E. BRG. | 6211 | D.E. BRG. | 6213 | BRUSH | QTY | ||||||||||||||||||||||||||||||||||||||||||||||
| NP1734 | |||||||||||||||||||||||||||||||||||||||||||||||||||
Accessories
| Part Number | Description | List Price |
|---|---|---|
| D5075P | 75HP,1750/2100RPM,DC,366AT,DPFG,F1 | 44,271.00 USD |
