English
English
français (Canada)
Go

D5040R-BV

40HP, 1750RPM, DC, 2115ATZ, DPG-FV,

Product Information Packet PDF

Ship Weight 520.000 LB
UPC 781568462973

Specs

Armature Voltage 500 V
Base Speed 1750 rpm
Enclosure DP
Field Voltage 300 V
Frame MC2115ATZ
Frame Material Exposed Laminations
Output Power 40.000 HP
Agency Approvals CCSA US
Ambient Temperature 40 °C
Armature Current 69.0 a
Base Indicator Rigid
Duty Rating CONT
Field Winding Type STR. SHUNT
Frame Prefix MC
Insulation Class F
Mounting Arrangement F1
Service Factor 1.00
Shaft Diameter 1.875 IN
Motor Standards NEMA

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. D5040R-BV SPEC NO. T21T2353
FR MC 2115ATZ HP 40 DUTY CONT
ENCL. DP RPM 1750/2100 S.F. 1.0
ENCL MOD FORCE VENT VOLTS 500 INSUL F
MAX SAFE SPEED 2250 AMPS 69.00 AMB. 40
FIELD DATA SER.NO.
WINDING STR. SHUNT POWER CODE C
VOLTS 300 D.E. BRG. 50BC03J30X
MAX AMPS @ 25 C 4.49 O.D.E. BRG. 45BC02J30X
HOT AMPS 3.19/2.47 MIN. AMB. 0 TYPE TR
BRUSH:419904051AS
000613006HP

Performance

Parts

Part Number Description Quantity
034017014AB LCKW 3/8 STD. PLATED 4.000 EA
065564000B GASK 250-280 1.000 EA
610490001AH .75HP,3450//2850RPM,3PH,60//50HZ,56C,351 1.000 EA
706320005A CONDUIT BOX 1.000 EA