Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
D5025R
25 1750 LC2113ATZ DPG 500V
Product Information Packet PDF
| Ship Weight | 409.000 LB |
|---|---|
| UPC | 781568462829 |
Specs
Armature Voltage
500 V
Base Speed
1750 rpm
Enclosure
DP
Field Voltage
300 V
Frame
LC2113ATZ
Frame Material
Exposed Laminations
Output Power
25.000 HP
Agency Approvals
CCSA US
Ambient Temperature
40 °C
Armature Current
43.0 a
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Drip Cover
No Drip Cover
Duty Rating
CONT
Feedback Device
NO FEEDBACK
Field Winding Type
STAB SHUNT
Frame Prefix
LC
Heater Indicator
No Heater
Insulation Class
F
Lifting Lugs
Standard Lifting Lugs
Mounting Arrangement
F1
Overall Length
34.75 IN
Service Factor
1.00
Shaft Diameter
1.875 IN
Shaft Extension Location
Double Shaft
Shaft Ground Indicator
No Shaft Grounding
Shaft Slinger Indicator
No Slinger
Motor Standards
NEMA
Thermal Device - Bearing
None
Nameplate
| CAT.NO. | D5025R | SPEC NO. | T21S1324 | ||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| FR | LC 2113ATZ | HP | 25 | DUTY | CONT | ||||||||||||||||||||||||||||||||||||||||
| ENCL. | DP | RPM | 1750/ 2300 | S.F. | 1.0 | ||||||||||||||||||||||||||||||||||||||||
| ENCL MOD | GUARDED | VOLTS | 500 | INSUL | F | ||||||||||||||||||||||||||||||||||||||||
| MAX SAFE SPEED | 4500 | AMPS | 43.00 | AMB. | 40 | ||||||||||||||||||||||||||||||||||||||||
| FIELD DATA | SER.NO. | ||||||||||||||||||||||||||||||||||||||||||||
| WINDING | STAB SHUNT | POWER CODE | C | ||||||||||||||||||||||||||||||||||||||||||
| VOLTS | 300 | D.E. BRG. | 50BC03J30X | ||||||||||||||||||||||||||||||||||||||||||
| MAX AMPS @ 25 C | 2.63 | O.D.E. BRG. | 45BC02J30X | ||||||||||||||||||||||||||||||||||||||||||
| HOT AMPS | 1.80/ 1.24 | MIN. AMB. | 0 | TYPE | TR | ||||||||||||||||||||||||||||||||||||||||
| BRUSH:419904051AB; | |||||||||||||||||||||||||||||||||||||||||||||
| FLD. DATA FOR HIGH VOLTS | |||||||||||||||||||||||||||||||||||||||||||||
| 000613006HP | |||||||||||||||||||||||||||||||||||||||||||||
| FIELD VOLTS 150/300 | ||||||||||||||||||||||||||||||||||||||||
| 000692000MB | ||||||||||||||||||||||||||||||||||||||||
Parts
| Part Number | Description | Quantity |
|---|---|---|
| 419904051AB | BRUSH EXTRUDER DUTY C | 4.000 EA |
| 706364051AA | BRHLD ADD HARDWARE | 4.000 EA |
| 065564000B | GASK 250-280 | 1.000 EA |
| 706320005A | CONDUIT BOX | 1.000 EA |
