Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
D50125P2-BV
0368AT, 125, 1750RPM, 500, 150, ,
Product Information Packet PDF
| Ship Weight | 1,166.000 LB |
|---|---|
| UPC | 781568918951 |
Specs
Armature Voltage
500 V
Base Speed
1750 rpm
Enclosure
DPBV
Field Voltage
150 V
300 V
300 V
Frame
368AT
Frame Material
Steel
Output Power
125.000 HP
Agency Approvals
CSA
Ambient Temperature
40 °C
Armature Current
199.0 a
Bearing Grease Type
Polyrex EM (-20F +300F)
Duty Rating
CONT
Field Winding Type
STR. SHUNT
Insulation Class
F
Mounting Arrangement
F1
Overall Length
38.13 IN
Service Factor
1.00
Shaft Diameter
2.375 IN
Motor Standards
NEMA
Nameplate
| CAT.NO. | MODEL | T36R8009 | |||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| HP | 125 | RPM | 1750/2000 | FRAME | 0368AT | ||||||||||||||||||||||||||||||||||||||||||||||
| ARM V | 500 | ARM A | 199.00 | WOUND | STR. SHUNT | ||||||||||||||||||||||||||||||||||||||||||||||
| FLD V | 150/300 | FLD A | 8.84-6.00/4.42-3.00 | ||||||||||||||||||||||||||||||||||||||||||||||||
| CONN | OHMS | CL | F | ||||||||||||||||||||||||||||||||||||||||||||||||
| ENCL | DPBV | DUTY | CONT | MX AMB | 40 | ||||||||||||||||||||||||||||||||||||||||||||||
| P CODE | D | CTSR | SER.F. | 1.0 | |||||||||||||||||||||||||||||||||||||||||||||||
| S/N | E/S | K0097A A | |||||||||||||||||||||||||||||||||||||||||||||||||
| BRUSH:36024-3 | |||||||||||||||||||||||||||||||||||||||||||||||||||
| O.D.E. BRG. | 6211 | D.E. BRG. | 6213 | BRUSH | QTY | ||||||||||||||||||||||||||||||||||||||||||||||
| NP1734 | |||||||||||||||||||||||||||||||||||||||||||||||||||
