Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
D2515P
0288AT, 15HP, 1750RPM, 240, 150, TEFC, F1
Product Information Packet PDF
Ship Weight | 601.000 LB |
---|---|
UPC | 781568125113 |
Specs
Armature Voltage
240 V
Base Speed
1750 rpm
Enclosure
TEFC
Field Voltage
150 V
300 V
300 V
Frame
288AT
Frame Material
Steel
Output Power
15.000 HP
Agency Approvals
CSA
Ambient Temperature
40 °C
Armature Current
51.7 a
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Drip Cover
No Drip Cover
Duty Rating
CONT
Feedback Device
NO FEEDBACK
Field Winding Type
STR. SHUNT
Heater Indicator
No Heater
Insulation Class
F
Lifting Lugs
Standard Lifting Lugs
Mounting Arrangement
F1
Overall Length
35.84 IN
Service Factor
1.00
Shaft Diameter
1.875 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Slinger Indicator
No Slinger
Motor Standards
NEMA
Thermal Device - Bearing
None
Nameplate
CAT.NO. | D2515P | MODEL | T28S8005 | ||||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
HP | 15 | RPM | 1750/2300 | FRAME | 0288AT | ||||||||||||||||||||||||||||||||||||||||||||||
ARM V | 240 | ARM A | 51.70 | WOUND | STR. SHUNT | ||||||||||||||||||||||||||||||||||||||||||||||
FLD V | 150/300 | FLD A | 1.96-1.38/.98-.69 | ||||||||||||||||||||||||||||||||||||||||||||||||
CONN | OHMS | 196.5 | CL | F | |||||||||||||||||||||||||||||||||||||||||||||||
ENCL | TEFC | DUTY | CONT | MX AMB | 40 | ||||||||||||||||||||||||||||||||||||||||||||||
P CODE | D | CTSR | SER.F. | 1.0 | |||||||||||||||||||||||||||||||||||||||||||||||
S/N | E/S | K0075A A | |||||||||||||||||||||||||||||||||||||||||||||||||
- | |||||||||||||||||||||||||||||||||||||||||||||||||||
O.D.E. BRG. | 6209 | D.E. BRG. | 6210 | BRUSH | 28610-1 | QTY | 2 | ||||||||||||||||||||||||||||||||||||||||||||
NP1734 |
Parts
Part Number | Description | Quantity |
---|---|---|
28610-1SP | BRUSH,280/320FR. E-41HELWIG,NEW DESIGN | 2.000 EA |
032018006CK | HHCS 3/8-16X3/4L PLATED 411409 | 4.000 EA |
Accessories
Part Number | Description | List Price |
---|---|---|
93EP5000A01 | C-FACE CONVERSION KIT FOR STOCK MTR,FR 2 |