Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
D2305
1.5HP, 1750RPM, DC, 184, 3636D, TEFC, F1
Product Information Packet PDF
| Ship Weight | 82.000 LB |
|---|---|
| UPC | 781568124666 |
Specs
Armature Voltage
230 V
Base Speed
1750 rpm
Enclosure
TEFC
Field Voltage
230 V
Frame
184
Frame Material
Steel
Output Power
1.500 HP
Haz Area Class and Group
None
Agency Approvals
CSA
UR
UR
Ambient Temperature
40 °C
Armature Current
5.8 a
Armature Inertia
30.342 lb-ft2
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Drip Cover
No Drip Cover
Duty Rating
CONT
Feedback Device
NO FEEDBACK
Field Winding Type
COMPOUND
Heater Indicator
No Heater
Insulation Class
F
Lifting Lugs
Standard Lifting Lugs
Motor Lead Exit
Ko Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
2 @ 18 AWG
2 @ 12 AWG
2 @ 12 AWG
Mounting Arrangement
F1
Overall Length
16.79 IN
Product Family
WP Below Decks Marine Duty
Pulley End Bearing Type
Sealed Bearing
RoHS Status
ROHS COMPLIANT
Service Factor
1.00
Shaft Diameter
0.875 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
Shaft Slinger
Motor Standards
NEMA
Haz Area Division
Not Applicable
Nameplate
| CAT.NO. | D2305 | ||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 36-5313Z114 | ||||||||||||||||||||||||||||||
| HP | 1.5 | ENCL | TEFC | ||||||||||||||||||||||||||||
| RPM | 1750 | ||||||||||||||||||||||||||||||
| FRAME | 184 | TYPE | 3636D | ||||||||||||||||||||||||||||
| ARM V | 230 | ARM A | 5.8 | ||||||||||||||||||||||||||||
| FLD V | 230 | FLD A | .3 | ||||||||||||||||||||||||||||
| INSUL | F | AMB. | 40 | ||||||||||||||||||||||||||||
| DUTY | CONT | SUPPLY | A | ||||||||||||||||||||||||||||
| BRG/DE | 6206 | BRG/ODE | 6205 | ||||||||||||||||||||||||||||
| BRUSHES | 2/BP5125A01 | ||||||||||||||||||||||||||||||
| -- | BLANK | ||||||||||||||||||||||||||||||
| SER. | |||||||||||||||||||||||||||||||
| BLANK | IEEE 45 | ||||||||||||||||||||||||||||||
| APRV-CSA | APRV-UL | ||||||||||||||||||||||||||||||
| NP2801L | |||||||||||||||||||||||||||||||
Performance
Performance at 230 Arm V, 1.5 HP
Typical performance; not guaranteed values.General Characteristics
Armature Resistance
1.3495 ohms
Series Winding Resistance
0.2714 ohms
Armature Inductance
Maximum Rated RPM With Field Weakening
Commutating Winding Resistance
0.8124 ohms
Shunt Winding Resistance
739.9142 ohms
Armature Inertia
30.3419 LI²
Maximum Allowable Inrush Amps
Load Characteristics
| Load Point | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
|---|---|---|---|---|---|---|---|
| Armature Amps | 0.6 | 3.1 | 4.25 | 5.55 | 6.7 | 8.1 | 9.3 |
| RPM | 1861 | 1765 | 1721 | 1675 | 1643 | 1613 | 1579 |
| Torque | 0 | 2.25 | 3.375 | 4.5 | 5.625 | 6.75 | 7.875 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| 36GS1000SP | GASKET-CONDUIT BOX, .06 THICK #SV-330 LE | 1.000 EA |
| 36FN3000A01SP | EXFN, PLASTIC, 7.00 OD, .912 ID | 1.000 EA |
| 36GS1001SP | GASKET, CONDUIT BOX LID, .06 THICK #SV-3 | 1.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/25 | 1.000 EA |
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
