English
English
français (Canada)
Go

D2304

1HP, 1750RPM, DC, 56, 3535D, TEFC, F1

Product Information Packet PDF

Ship Weight 62.000 LB
UPC 781568124659

Specs

Armature Voltage 230 V
Base Speed 1750 rpm
Enclosure TEFC
Field Voltage 230 V
Frame 56
Frame Material Steel
Output Power 1.000 HP
Haz Area Class and Group None
Agency Approvals CSA
UR
Ambient Temperature 40 °C
Armature Current 4.0 a
Armature Inertia 13.657 lb-ft2
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Drip Cover No Drip Cover
Duty Rating CONT
Feedback Device NO FEEDBACK
Field Winding Type COMPOUND
Heater Indicator No Heater
Insulation Class F
Lifting Lugs No Lifting Lugs
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 2 @ 14 AWG
2 @ 18 AWG
Mounting Arrangement F1
Overall Length 15.44 IN
Product Family General Purpose
Pulley End Bearing Type Sealed Bearing
Service Factor 1.00
Shaft Diameter 0.625 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator Shaft Slinger
Motor Standards NEMA
Haz Area Division Not Applicable

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. D2304
SPEC. 35P328Z395
HP 1 ENCL TEFC
RPM 1750
FRAME 56 TYPE 3535D
ARM V 230 ARM A 4
FLD V 230 FLD A .25
INSUL F AMB. 40
DUTY CONT SUPPLY A
BRG/DE 6205 BRG/ODE 6203
BRUSHES 2/BP5000T15
-- BLANK
SER.
BLANK IEEE 45
APRV-CSA APRV-UL
NP0111L

Performance

Performance at 230 Arm V, 1 HP

Typical performance; not guaranteed values.

General Characteristics

Armature Resistance 3.18 ohms
Series Winding Resistance 7.34 ohms
Armature Inductance
Maximum Rated RPM With Field Weakening
Commutating Winding Resistance 2.35 ohms
Shunt Winding Resistance 868 ohms
Armature Inertia 13.657 LI²
Maximum Allowable Inrush Amps

Load Characteristics

Load Point 1 2 3 4 5 6 7
Armature Amps 0.55 1.4 2.15 3.1 3.9 4.75 5.65
RPM 1858 1797 1736 1682 1644 1596 1554
Torque 0 0.75 1.5 2.25 3 3.75 4.5

Performance Curves

Parts

Part Number Description Quantity
BP5201A14SP BRUSH HOLDER ASSY 1.000 EA
35FN3002A05SP EXFN, PLASTIC, 6.376 OD, .638 ID 1.000 EA
HA1005A03SP SLINGER, OD 1.750, ID .938, 205 BRG 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/25 1.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA