Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
D2301
.33HP, 1750RPM, DC, 56, 3513D, TEFC, F1
Product Information Packet PDF
Ship Weight | 41.000 LB |
---|---|
UPC | 781568124628 |
Specs
Armature Voltage
230 V
Base Speed
1750 rpm
Enclosure
TEFC
Frame
56
Frame Material
Steel
Output Power
0.330 HP
Haz Area Class and Group
None
Agency Approvals
CSA
UR
UR
Ambient Temperature
40 °C
Armature Current
1.7 a
Armature Inertia
5.073 lb-ft2
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Drip Cover
No Drip Cover
Duty Rating
CONT
Feedback Device
NO FEEDBACK
Field Winding Type
COMPOUND
Heater Indicator
No Heater
Insulation Class
F
Lifting Lugs
No Lifting Lugs
Motor Lead Exit
Ko Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
2 @ 18 AWG
2 @ 14 AWG
2 @ 14 AWG
Mounting Arrangement
F1
Overall Length
13.06 IN
Product Family
General Purpose
Pulley End Bearing Type
Sealed Bearing
RoHS Status
ROHS COMPLIANT
Service Factor
1.00
Shaft Diameter
0.625 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
No Slinger
Motor Standards
NEMA
Haz Area Division
Not Applicable
Nameplate
CAT.NO. | D2301 | ||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SPEC. | 35P316Z393 | ||||||||||||||||||||||||||||||
HP | .33 | ENCL | TEFC | ||||||||||||||||||||||||||||
RPM | 1750 | ||||||||||||||||||||||||||||||
FRAME | 56 | TYPE | 3513D | ||||||||||||||||||||||||||||
ARM V | 230 | ARM A | 1.7 | ||||||||||||||||||||||||||||
FLD V | FLD A | ||||||||||||||||||||||||||||||
INSUL | F | AMB. | 40 | ||||||||||||||||||||||||||||
DUTY | CONT | SUPPLY | A | ||||||||||||||||||||||||||||
BRG/DE | 6205 | BRG/ODE | 6203 | ||||||||||||||||||||||||||||
BRUSHES | 2/BP5000T15 | ||||||||||||||||||||||||||||||
BLANK | |||||||||||||||||||||||||||||||
SER. | |||||||||||||||||||||||||||||||
BLANK | |||||||||||||||||||||||||||||||
APRV-CSA | APRV-UL | ||||||||||||||||||||||||||||||
NP0111L |
Performance
Performance at 230 Arm V, 0.33 HP
Typical performance; not guaranteed values.General Characteristics
Armature Resistance
8.194 ohms
Series Winding Resistance
2.516 ohms
Armature Inductance
75.832 mH
Maximum Rated RPM With Field Weakening
Commutating Winding Resistance
6.818 ohms
Shunt Winding Resistance
705.6 ohms
Armature Inertia
Maximum Allowable Inrush Amps
Load Characteristics
Load Point | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
---|---|---|---|---|---|---|---|
Armature Amps | 0.5 | 1.01 | 1.35 | 1.66 | 2.03 | 2.38 | 2.73 |
RPM | 2249 | 2146 | 2077 | 2032 | 1964 | 1881 | 1795 |
Torque | 0 | 0.25 | 0.5 | 0.75 | 1 | 1.25 | 1.5 |
Performance Curves
Parts
Part Number | Description | Quantity |
---|---|---|
BP5000T15SP | CARBON BRUSH-35P,180VOLTS | 1.000 EA |
BP5201A14SP | BRUSH HOLDER ASSY | 1.000 EA |
35FN3002A05SP | EXFN, PLASTIC, 6.376 OD, .638 ID | 1.000 EA |
MN416A01 | TAG-INSTAL-MAINT no wire (2100bx)4/22 | 1.000 EA |
LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |