Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
D2010R
10 1750 5 DPG C1812ATZ
Product Information Packet PDF
| Ship Weight | 251.001 LB |
|---|---|
| UPC | 781568462409 |
Specs
Armature Voltage
240 V
Base Speed
1750 rpm
Enclosure
DP
Field Voltage
150 V
Frame
C1812ATZ
Frame Material
Exposed Laminations
Output Power
10.000 HP
Agency Approvals
CCSA US
Ambient Temperature
40 °C
Armature Current
37.0 a
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Drip Cover
No Drip Cover
Duty Rating
CONT
Feedback Device
NO FEEDBACK
Field Winding Type
STAB SHUNT
Frame Prefix
C
Heater Indicator
No Heater
Insulation Class
F
IP Rating
NONE
Lifting Lugs
Standard Lifting Lugs
Mounting Arrangement
F1
Overall Length
27.88 IN
Service Factor
1.00
Shaft Diameter
1.375 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Slinger Indicator
No Slinger
Motor Standards
NEMA
Thermal Device - Bearing
None
Nameplate
| CAT.NO. | SPEC NO. | T18S1302 | |||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| FR | C1812ATZ | HP | 10. | DUTY | CONT | ||||||||||||||||||||||||||||||||||||||||
| ENCL. | DP | RPM | 1750/2300 | S.F. | 1.0 | ||||||||||||||||||||||||||||||||||||||||
| ENCL MOD | GUARDED | VOLTS | 240 | INSUL | F | ||||||||||||||||||||||||||||||||||||||||
| MAX SAFE SPEED | 4500 | AMPS | 37.00 | AMB. | 40 | ||||||||||||||||||||||||||||||||||||||||
| FIELD DATA | SER.NO. | ||||||||||||||||||||||||||||||||||||||||||||
| WINDING | STAB SHUNT | POWER CODE | D | ||||||||||||||||||||||||||||||||||||||||||
| VOLTS | 150 | D.E. BRG. | 40BC02J30X | ||||||||||||||||||||||||||||||||||||||||||
| MAX AMPS @ 25 C | 2.13 | O.D.E. BRG. | 30BC02J30X | ||||||||||||||||||||||||||||||||||||||||||
| HOT AMPS | 1.51/.82 | MIN. AMB. | 0 | TYPE | TR | ||||||||||||||||||||||||||||||||||||||||
| BRUSH:419904051AC | |||||||||||||||||||||||||||||||||||||||||||||
| 000613006HP | |||||||||||||||||||||||||||||||||||||||||||||
Parts
| Part Number | Description | Quantity |
|---|---|---|
| 419904-51AC | BRUSH EXTRUDER DUTY C | 2.000 EA |
