Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
CXL21342
3HP, 1735RPM, 1PH, 60HZ, 215C, 3740L, XPFC, F1
Product Information Packet PDF
| Ship Weight | 161.000 LB |
|---|---|
| UPC | 781568971710 |
Specs
Catalog Number
CXL21342
Enclosure
TEFC
Frame
215C
Frame Material
Steel
Frequency
60.00 Hz
Motor Letter Type
Cap Start, Induction Run
Output @ Frequency
3.000 HP @ 60 HZ
Phase
1
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
115.0 V @ 60 HZ
230.0 V @ 60 HZ
230.0 V @ 60 HZ
Haz Area Class and Group
CLI GP D; CLII GP F,G
Haz Area Division
Division I
Agency Approvals
CSA
UL
UL
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
17.200 A @ 230.0 V
34.400 A @ 115.0 V
34.400 A @ 115.0 V
Design Code
-
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
78.5 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
17.2 a
Heater Indicator
No Heater
Insulation Class
F
IP Rating
NONE
KVA Code
K
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Motor Lead Termination
Flying Leads
Motor Type
3740L
Mounting Arrangement
F1
Number of Poles
4
Overall Length
20.59 IN
Power Factor
71
Product Family
General Purpose
Pulley End Bearing Type
Ball
Pulley Face Code
Standard
Rodent Screen
None
RoHS Status
ROHS NON-COMPLIANT
Service Factor
1.15
Shaft Diameter
1.125 IN
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Speed
1750 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
Normally Closed Thermostat
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Haz Area Temp Code
T3C
Nameplate
| NO. | CC | |||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SER. | ||||||||||||||||||||||||||||||||||||||
| SPEC. | 37-0000-0351 | |||||||||||||||||||||||||||||||||||||
| CAT.NO. | CXL21342 | |||||||||||||||||||||||||||||||||||||
| HP | 3 | T. CODE | T3C | |||||||||||||||||||||||||||||||||||
| VOLTS | 115/230 | |||||||||||||||||||||||||||||||||||||
| AMPS | 34.4/17.2 | |||||||||||||||||||||||||||||||||||||
| RPM | 1750 | |||||||||||||||||||||||||||||||||||||
| HZ | 60 | PH | 1 | CL | F | |||||||||||||||||||||||||||||||||
| SER.F. | 1.15 | DES | - | CODE | K | |||||||||||||||||||||||||||||||||
| RATING | 40C AMB-CONT | |||||||||||||||||||||||||||||||||||||
| FRAME | 215C | NEMA-NOM-EFF | 78.5 | |||||||||||||||||||||||||||||||||||
| PF | 71 | |||||||||||||||||||||||||||||||||||||
| BLANK | NEMA MG-1 PART 5, IP54 | |||||||||||||||||||||||||||||||||||||
| NP1426XPSL | ||||||||||||||||||||||||||||||||||||||
Performance
Performance at 230 V, 60 Hz, 3 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
0.38356 Ohms A Ph / 2.2154 Ohms B Ph
Temp. Rise @ Rated Load
61° C
Temp. Rise @ S.F. Load
72° C
Start Configuration
DOL
Break-Down Torque
33.1 LB-FT
Pull-Up Torque
20 LB-FT
Locked-Rotor Torque
31.8 LB-FT
Starting Current
112.95 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 12.0 | 34.0 | 51.0 | 63.0 | 71.0 | 76.0 | 79.0 | 74.0 |
| Efficiency | 0.0 | 64.7 | 76.2 | 79.4 | 79.8 | 79.2 | 77.6 | 79.4 |
| Speed (RPM) | 1,799 | 1,788 | 1,776 | 1,763 | 1,749 | 1,732 | 1,713 | 1,739 |
| Line Amps | 10.50 | 11.10 | 12.50 | 14.60 | 17.10 | 20.20 | 23.70 | 19.00 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/22 | 1.000 EA |
| 37FN3002A01SP | EXFN, PLASTIC, 9.00 OD, 1.155 ID | 1.000 EA |
| 35CB3001A02SP | EXPL PROOF CONDUIT BOX, 3/4"PIPE TAP LEA | 1.000 EA |
| 35CB3500A01SP | CONDUIT BOX LID, MACH | 1.000 EA |
| EC1850A06SP | ELEC CAP 115V 2.0 X 4.3 X | 2.000 EA |
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
