Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
CTM1763T
25/6.3HP, 1760/870RPM, 3PH, 60HZ, 284T, 1040M
Product Information Packet PDF
| Ship Weight | 342.000 LB |
|---|---|
| UPC | 781568457351 |
Specs
Catalog Number
CTM1763T
Enclosure
TEFC
Frame
284T
Frame Material
Cast Iron
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
25.000 HP @ 60 HZ
6.300 HP @ 60 HZ
6.300 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
460.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
CSA
CURUS
UR
CURUS
UR
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
32.000 A @ 460.0 V
Design Code
B
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
91.7 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
12.0 a
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Not Inverter
KVA Code
F
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
6 @ 10 AWG
Motor Type
1040M
Mounting Arrangement
F1
Number of Poles
4
8
8
Overall Length
27.93 IN
Product Family
Chemical Processing (Not DC)
Pulley End Bearing Type
Ball
Pulley Face Code
Standard
Pulley Shaft Indicator
Standard
Rodent Screen
None
Service Factor
1.15
Shaft Diameter
1.875 IN
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
Shaft Slinger
Speed
1760 rpm
870 rpm
870 rpm
Speed Code
2S-1W-VT
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
| CAT.NO. | CTM1763T | |||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 10H161W442G1 | |||||||||||||||||||||
| HP | 25/6.3 | |||||||||||||||||||||
| VOLTS | 460 | |||||||||||||||||||||
| AMP | 32/12 | |||||||||||||||||||||
| RPM | 1760/870 | |||||||||||||||||||||
| FRAME | 284T | HZ | 60 | PH | 3 | |||||||||||||||||
| SER.F. | 1.15 | CODE | F | DES | B | CL | F | |||||||||||||||
| NEMA-NOM-EFF | PF | |||||||||||||||||||||
| RATING | 40C AMB-CONT | |||||||||||||||||||||
| CC | ||||||||||||||||||||||
| DE | 6311 | ODE | 6311 | |||||||||||||||||||
| ENCL | TEFC | SN | ||||||||||||||||||||
| NP1258 | ||||||||||||||||||||||
| FRONT | 6311 | |||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PULLEY | 6311 | |||||||||||||||||||
| LUBRICATE WITH | ||||||||||||||||||||
| GREASE | POLYREX EM | |||||||||||||||||||
| NP0090 | ||||||||||||||||||||
Performance
Performance at 460 V, 60 Hz, 25 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
0.436 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
89° C
Temp. Rise @ S.F. Load
108° C
Start Configuration
DOL
Break-Down Torque
164 LB-FT
Pull-Up Torque
98 LB-FT
Locked-Rotor Torque
132 LB-FT
Starting Current
175 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 11.0 | 45.0 | 64.0 | 74.0 | 80.0 | 81.0 | 81.0 | 81.0 |
| Efficiency | 0.0 | 77.0 | 85.0 | 87.0 | 88.0 | 87.0 | 86.0 | 87.4 |
| Speed (RPM) | 1,799 | 1,793 | 1,787 | 1,780 | 1,772 | 1,762 | 1,750 | 1,766 |
| Line Amps | 14.60 | 16.70 | 21.20 | 26.70 | 32.60 | 41.10 | 50.00 | 37.70 |
Performance Curves
Performance at 460 V, 60 Hz, 6.3 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
1.73 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
40° C
Temp. Rise @ S.F. Load
48° C
Start Configuration
DOL
Break-Down Torque
72 LB-FT
Pull-Up Torque
41 LB-FT
Locked-Rotor Torque
55 LB-FT
Starting Current
45 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 7.0 | 26.0 | 41.0 | 50.0 | 57.0 | 62.0 | 63.0 | 60.0 |
| Efficiency | 0.0 | 72.0 | 81.0 | 84.0 | 85.2 | 84.0 | 83.0 | 84.5 |
| Speed (RPM) | 899 | 896 | 894 | 891 | 887 | 883 | 876 | 885 |
| Line Amps | 7.70 | 8.10 | 9.00 | 10.40 | 12.00 | 14.20 | 17.30 | 13.30 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| 09GS1010 | GASKET, DWG, LEADWIRE SEPERATOR | 1.000 EA |
| HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 4.000 EA |
| HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 3.000 EA |
| 14GS1003 | GASKET CONDUIT BOX LID, NEOP | 1.000 EA |
| HA4001A01SP | DRAIN PLUG, PLASTIC (MICRO PLAS) | 1.000 EA |
| HA4001A01SP | DRAIN PLUG, PLASTIC (MICRO PLAS) | 1.000 EA |
| 09FN3001A02SP | EXTERNAL FAN, PLASTIC (COMES W/SCREW FRO | 1.000 EA |
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/25 | 1.000 EA |
