Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
CTM1761T
15/3.75HP, 1760/885RPM, 3PH, 60HZ, 254T, 0940
Product Information Packet PDF
| Ship Weight | 290.000 LB |
|---|---|
| UPC | 781568457320 |
Specs
Catalog Number
CTM1761T
Enclosure
TEFC
Frame
254T
Frame Material
Cast Iron
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
15.000 HP @ 60 HZ
3.750 HP @ 60 HZ
3.750 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
460.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
UR
CURUS
CSA
CURUS
CSA
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
18.100 A @ 460.0 V
Design Code
A
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
90.2 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
7.8 a
Front Face Code
Standard
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Not Inverter
KVA Code
H
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Motor Lead Exit
Ko Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
6 @ 12 AWG
Motor Type
0940M
Mounting Arrangement
F1
Number of Poles
4
8
8
Overall Length
24.78 IN
Product Family
Chemical Processing (Not DC)
Pulley End Bearing Type
Ball
Pulley Face Code
Standard
Pulley Shaft Indicator
Standard
Rodent Screen
None
Service Factor
1.15
Shaft Diameter
1.625 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
Shaft Slinger
Speed
1760 rpm
885 rpm
885 rpm
Speed Code
2S-1W-VT
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
| CAT.NO. | CTM1761T | |||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 09J957X165G1 | |||||||||||||||||||||
| HP | 15/3.75 | |||||||||||||||||||||
| VOLTS | 460 | |||||||||||||||||||||
| AMP | 18.1/7.8 | |||||||||||||||||||||
| RPM | 1760/885 | |||||||||||||||||||||
| FRAME | 254T | HZ | 60 | PH | 3 | |||||||||||||||||
| SER.F. | 1.15 | CODE | H | DES | A | CL | F | |||||||||||||||
| NEMA-NOM-EFF | PF | |||||||||||||||||||||
| RATING | 40C AMB-CONT | |||||||||||||||||||||
| CC | ||||||||||||||||||||||
| DE | 6309 | ODE | 6309 | |||||||||||||||||||
| ENCL | TEFC | SN | ||||||||||||||||||||
| NP1258 | ||||||||||||||||||||||
| FRONT | 6309 | |||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PULLEY | 6309 | |||||||||||||||||||
| LUBRICATE WITH | ||||||||||||||||||||
| GREASE | POLYREX EM | |||||||||||||||||||
| NP0090 | ||||||||||||||||||||
Performance
Performance at 460 V, 60 Hz, 15 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
0.773 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
63° C
Temp. Rise @ S.F. Load
74° C
Start Configuration
DOL
Break-Down Torque
108 LB-FT
Pull-Up Torque
75 LB-FT
Locked-Rotor Torque
109 LB-FT
Starting Current
119 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 8.0 | 47.0 | 70.0 | 80.0 | 85.0 | 87.0 | 88.0 | 86.0 |
| Efficiency | 0.0 | 83.4 | 89.2 | 90.6 | 90.9 | 90.6 | 90.0 | 90.7 |
| Speed (RPM) | 1,799 | 1,793 | 1,787 | 1,780 | 1,773 | 1,766 | 1,758 | 1,769 |
| Line Amps | 8.10 | 9.10 | 11.40 | 14.60 | 18.10 | 22.10 | 26.30 | 20.50 |
Performance Curves
Performance at 460 V, 60 Hz, 3.7 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
3.18 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
47° C
Temp. Rise @ S.F. Load
52° C
Start Configuration
DOL
Break-Down Torque
50 LB-FT
Pull-Up Torque
26 LB-FT
Locked-Rotor Torque
42 LB-FT
Starting Current
32.5 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 7.0 | 21.0 | 34.0 | 45.0 | 53.0 | 61.0 | 65.0 | 58.0 |
| Efficiency | 0.0 | 66.8 | 78.6 | 82.9 | 84.7 | 85.3 | 85.3 | 85.1 |
| Speed (RPM) | 899 | 896 | 893 | 889 | 886 | 882 | 878 | 884 |
| Line Amps | 6.30 | 6.40 | 6.60 | 7.00 | 7.80 | 8.40 | 9.30 | 8.16 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| 09GS1010 | GASKET, DWG, LEADWIRE SEPERATOR | 1.000 EA |
| 51XW2520A12 | .25-20 X .75, TAPTITE II, HEX WSHR SLTD | 4.000 EA |
| HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 2.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/25 | 1.000 EA |
| 09FN3001A01SP | EXTERNAL FAN, PLASTIC (COMES W/SCREW FRO | 1.000 EA |
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
