CSSEWDM3613T
5HP, 3500RPM, 3PH, 60HZ, 184TC, 3634M, TEFC, F1
Product Information Packet PDF
Ship Weight | 108.000 LB |
---|---|
UPC | 781568406991 |
Specs
Catalog Number
CSSEWDM3613T
Enclosure
TEFC
Frame
184TC
Frame Material
Stainless Steel
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
5.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
3600 RPM @ 60 HZ
Voltage @ Frequency
460.0 V @ 60 HZ
230.0 V @ 60 HZ
230.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
NEMA_PREMIUM
UR
NEMA PREMIUM
CSA EEV
UR
NEMA PREMIUM
CSA EEV
Ambient Temperature
40 °C
Auxillary Box
No Auxillary Box
Auxillary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
12.000 A @ 208.0 V
5.600 A @ 460.0 V
11.200 A @ 230.0 V
5.600 A @ 460.0 V
11.200 A @ 230.0 V
Design Code
B
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
89.5 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
5.6 a
Front Face Code
Standard
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
H
Inverter Code
Inverter Duty
KVA Code
L
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Motor Lead Exit
Ko Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
9 @ 16 AWG
Motor Type
3634M
Mounting Arrangement
F1
Number of Poles
2
Overall Length
17.75 IN
Power Factor
95
Product Family
Washdown All Stainless
Pulley End Bearing Type
Sealed Bearing
Pulley Face Code
C-Face
Pulley Shaft Indicator
Standard
Rodent Screen
None
Service Factor
1.15
Shaft Diameter
1.125 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
Shaft Slinger
Speed
3500 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
CAT.NO. | CSSEWDM3613T | ||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SPEC. | 36G560T149G1 | ||||||||||||||||||||||||||||
HP | 5 | ||||||||||||||||||||||||||||
VOLTS | 230/460 | ||||||||||||||||||||||||||||
AMP | 11.2/5.6 | ||||||||||||||||||||||||||||
RPM | 3500 | ||||||||||||||||||||||||||||
FRAME | 184TC | HZ | 60 | PH | 3 | ||||||||||||||||||||||||
SER.F. | 1.15 | CODE | L | DES | B | CLASS | H | ||||||||||||||||||||||
NEMA-NOM-EFF | 89.5 | PF | 95 | ||||||||||||||||||||||||||
RATING | 40C AMB-CONT | ||||||||||||||||||||||||||||
CC | 010A | USABLE AT 208V | N/A | ||||||||||||||||||||||||||
DE | 6206 | ODE | 6206 | ||||||||||||||||||||||||||
ENCL | TEFC | SN | |||||||||||||||||||||||||||
NP1953B01 |
Performance
Performance at 460 V, 60 Hz, 5 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
2.09 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
86° C
Temp. Rise @ S.F. Load
102° C
Start Configuration
DOL
Break-Down Torque
39 LB-FT
Pull-Up Torque
28 LB-FT
Locked-Rotor Torque
31 LB-FT
Starting Current
62.5 A
Load Characteristics
Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
---|---|---|---|---|---|---|---|---|
Power Factor | 13.0 | 62.0 | 83.0 | 89.0 | 93.0 | 93.0 | 93.0 | 93.0 |
Efficiency | 0.0 | 84.5 | 89.0 | 90.0 | 89.6 | 88.8 | 87.9 | 89.1 |
Speed (RPM) | 3,599 | 3,567 | 3,539 | 3,510 | 3,480 | 3,447 | 3,412 | 3,460 |
Line Amps | 1.70 | 2.30 | 3.20 | 4.40 | 5.60 | 7.00 | 8.40 | 6.44 |
Performance Curves
Parts
Part Number | Description | Quantity |
---|---|---|
36FN3000C01SP | EXFN, PLASTIC, 5.25 OD, .912 ID | 1.000 EA |
37GS3010SP | 1/16"WHITE LID GASKET | 1.000 EA |
MN416A01 | TAG-INSTAL-MAINT no wire (2400 bx)4/22 | 1.000 EA |