Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
CPX25226T
50M 2P XPFC HOR 256T TSTATS CP FEAT INV
Product Information Packet PDF
| Ship Weight | 390.000 LB |
|---|---|
| UPC | 781568908631 |
Specs
Catalog Number
CPX25226T
Enclosure
TEFC
Frame
256TY
Frame Material
Cast Iron
Frequency
50.00 Hz
60.00 Hz
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
20.000 HP @ 60 HZ
15.000 HP @ 50 HZ
15.000 HP @ 50 HZ
Phase
3
Synchronous Speed @ Frequency
3600 RPM @ 60 HZ
Voltage @ Frequency
190.0 V @ 50 HZ
230.0 V @ 60 HZ
380.0 V @ 50 HZ
460.0 V @ 60 HZ
230.0 V @ 60 HZ
380.0 V @ 50 HZ
460.0 V @ 60 HZ
Haz Area Class and Group
CLI GP C,D; CLII GP E,F,G
Haz Area Division
Division I
Agency Approvals
UL
CSA EEV
CSA EEV
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Constant Torque Speed Range
6
Current @ Voltage
48.000 A @ 208.0 V
44.000 A @ 230.0 V
40.000 A @ 190.0 V
22.000 A @ 460.0 V
20.000 A @ 380.0 V
44.000 A @ 230.0 V
40.000 A @ 190.0 V
22.000 A @ 460.0 V
20.000 A @ 380.0 V
Design Code
A
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
91.0 %
Electrically Isolated Bearing
Not Electrically Isolated
Enclosure Modification
Severe Duty Features
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
20.0 a
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Inverter Duty
IP Rating
IP55
KVA Code
H
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Max Speed
5400 rpm
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
9 @ 10 AWG
Motor Type
0950M
Mounting Arrangement
F1
Number of Poles
2
Overall Length
25.85 IN
Power Factor
91
Product Family
Hazardous Location Motor
Pulley End Bearing Type
Ball
Pulley Face Code
Standard
Pulley Shaft Indicator
Standard
Rodent Screen
None
RoHS Status
ROHS NON-COMPLIANT
Service Factor
1.00
Shaft Diameter
1.625 IN
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
Shaft Slinger
Speed
2930 rpm
3530 rpm
3530 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
Normally Closed Thermostat
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Haz Area Temp Code
T3C
Nameplate
| NO. | CC | 010A | ||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| S/N | TEMP CODE | T3C | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| SPEC. | 09M363Z651G1 | INV.TYPE | PWM | |||||||||||||||||||||||||||||||||||||||||||||||||||
| CAT.NO. | CPX25226T | C HP FR | 60 | C HP TO | 90 | |||||||||||||||||||||||||||||||||||||||||||||||||
| HP | 20//15 | CT HZ FROM | 6 | CT HZ TO | 60 | |||||||||||||||||||||||||||||||||||||||||||||||||
| VOLTS | 230/460//190/380 | VT HZ FROM | 6 | VT HZ TO | 60 | |||||||||||||||||||||||||||||||||||||||||||||||||
| AMPS | 44/22//40/20 | MAG CUR | 11.6/5.8 | |||||||||||||||||||||||||||||||||||||||||||||||||||
| RPM | 3530//2930 | MX RPM | 5400 | |||||||||||||||||||||||||||||||||||||||||||||||||||
| HZ | 60//50 | PH | 3 | CL | F | NOM.EFF. | 91 | |||||||||||||||||||||||||||||||||||||||||||||||
| SER.F. | 1.00 | DES | A | SL HZ | 1.2 | WK2 | 1.28 | |||||||||||||||||||||||||||||||||||||||||||||||
| FRAME | 256TY | RATING | 40C AMB-CONT | |||||||||||||||||||||||||||||||||||||||||||||||||||
| BLANK | 55C AMB AT 1.0SF, 60C RISE | |||||||||||||||||||||||||||||||||||||||||||||||||||||
| 1.15SF ON SINEWAVE | NEMA MG-1 PT.5,IP55 | |||||||||||||||||||||||||||||||||||||||||||||||||||||
| NP2033XPSLEV | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
Performance
Performance at 460 V, 60 Hz, 20 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
0.43337 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
58° C
Temp. Rise @ S.F. Load
Start Configuration
DOL
Break-Down Torque
167 LB-FT
Pull-Up Torque
33.7 LB-FT
Locked-Rotor Torque
51 LB-FT
Starting Current
160 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 8.0 | 65.0 | 83.0 | 89.0 | 91.0 | 91.0 | 91.0 | 0.0 |
| Efficiency | 0.0 | 89.4 | 92.7 | 92.9 | 92.4 | 91.4 | 90.1 | 0.0 |
| Speed (RPM) | 3,599 | 3,581 | 3,567 | 3,547 | 3,527 | 3,504 | 3,479 | 0 |
| Line Amps | 5.75 | 8.04 | 12.20 | 17.10 | 22.40 | 28.20 | 34.20 | 0.00 |
Performance Curves
Performance at 380 V, 50 Hz, 15 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
0.41 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
51° C
Temp. Rise @ S.F. Load
64° C
Start Configuration
DOL
Break-Down Torque
161 LB-FT
Pull-Up Torque
35.64 LB-FT
Locked-Rotor Torque
53.94 LB-FT
Starting Current
156 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 8.0 | 62.0 | 82.0 | 88.0 | 91.0 | 91.0 | 92.0 | 0.0 |
| Efficiency | 0.0 | 89.5 | 92.9 | 92.7 | 91.9 | 90.9 | 89.7 | 0.0 |
| Speed (RPM) | 2,999 | 2,983 | 2,970 | 2,952 | 2,934 | 2,914 | 2,892 | 0 |
| Line Amps | 5.68 | 7.59 | 11.31 | 15.70 | 20.45 | 25.66 | 31.13 | 0.00 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 1.000 EA |
| HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 4.000 EA |
| HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 1.000 EA |
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2400 bx)4/22 | 1.000 EA |
