English
English
français (Canada)
Go

CPX25166T

10HP, 1180//980RPM, 3PH, 60HZ, 256TY, XPFC, F1

Product Information Packet PDF

Ship Weight 401.000 LB
UPC 781568912959

Specs

Catalog Number CPX25166T
Enclosure TEFC
Frame 256TY
Frame Material Cast Iron
Frequency 50.00 Hz
60.00 Hz
Motor Letter Type Three Phase
Output @ Frequency 10.000 HP @ 60 HZ
7.500 HP @ 50 HZ
Phase 3
Synchronous Speed @ Frequency 1200 RPM @ 60 HZ
Voltage @ Frequency 380.0 V @ 50 HZ
230.0 V @ 60 HZ
190.0 V @ 50 HZ
460.0 V @ 60 HZ
Haz Area Class and Group CLI GP C,D; CLII GP E,F,G
Haz Area Division Division I
Agency Approvals CSA EEV
UL
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Auxiliary Box Lead Termination None
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Constant Torque Speed Range 6
Current @ Voltage 30.000 A @ 230.0 V
30.400 A @ 208.0 V
28.000 A @ 190.0 V
15.000 A @ 460.0 V
14.000 A @ 380.0 V
Design Code A
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 91.0 %
Electrically Isolated Bearing Not Electrically Isolated
Enclosure Modification Severe Duty Features
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 14.0 a
Heater Indicator No Heater
Insulation Class F
Inverter Code Inverter Duty
IP Rating IP55
KVA Code J
Lifting Lugs Standard Lifting Lugs
Locked Bearing Indicator Locked Bearing
Max Speed 1800 rpm
Motor Lead Termination Flying Leads
Motor Type 0956M
Mounting Arrangement F1
Number of Poles 6
Overall Length 25.85 IN
Power Factor 70
Product Family Chemical Process Features
Pulley Face Code Standard
Rodent Screen None
RoHS Status ROHS NON-COMPLIANT
Service Factor 1.00
Shaft Diameter 1.625 IN
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Speed 1180 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding Normally Closed Thermostat
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None
Haz Area Temp Code T3C

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

NO. CC 010A
S/N TEMP CODE T3C
SPEC. 09-0000-1358 INV.TYPE PWM
CAT.NO. CPX25166T C HP FR 60 C HP TO 90
HP 10//7.5 CT HZ FROM 6 CT HZ TO 60
VOLTS 230/460//190/380 VT HZ FROM 6 VT HZ TO 60
AMPS 30/15//28/14 MAG CUR 15.8/7.9
RPM 1180//980 MX RPM 1800
HZ 60//50 PH 3 CL F NOM.EFF. 91
SER.F. 1.00 DES A SL HZ 1 WK2 4.5
FRAME 256TY RATING 40C AMB-CONT
BLANK 55C AMB @ 1.00 SF, 60C RISE
1.15SF ON SINEWAVE NEMA MG-1 PT.5,IP55
NP2033XPSLEV

Performance

Performance at 460 V, 60 Hz, 10 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 0.659 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 45° C
Temp. Rise @ S.F. Load 53° C
Start Configuration DOL
Break-Down Torque 146 LB-FT
Pull-Up Torque 53.6 LB-FT
Locked-Rotor Torque 73.6 LB-FT
Starting Current 95.3 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 5.0 32.0 52.0 63.0 70.0 72.0 73.0 0.0
Efficiency 0.0 83.6 89.7 91.3 91.5 91.1 90.3 0.0
Speed (RPM) 1,199 1,196 1,191 1,186 1,182 1,176 1,169 0
Line Amps 7.90 8.74 10.10 12.20 14.70 17.70 21.00 0.00

Performance Curves

Performance at 380 V, 50 Hz, 7.5 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 0.659 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 40° C
Temp. Rise @ S.F. Load 48° C
Start Configuration DOL
Break-Down Torque 141 LB-FT
Pull-Up Torque 56.44 LB-FT
Locked-Rotor Torque 77.49 LB-FT
Starting Current 93.43 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 5.0 31.0 50.0 61.0 68.0 71.0 73.0 0.0
Efficiency 0.0 83.0 89.2 90.8 91.1 90.6 89.7 0.0
Speed (RPM) 999 996 992 987 984 978 972 0
Line Amps 7.77 8.53 9.70 11.52 13.72 16.39 19.29 0.00

Performance Curves

Parts

Part Number Description Quantity
LC0005E01 SPL CONN.DIA./WARN.LABEL(LC0005/LB1119) 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/25 1.000 EA
09FN3001D01SP EXTERNAL FAN, PLASTIC (COMES W/SCREW FRO 1.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA
HW1001A31 LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I 4.000 EA
HW1001A31 LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I 1.000 EA