English
English
français (Canada)
Go

CFSWDM3551TP-E

3HP, 1690RPM, 3PH, 60HZ, 143TC, 3540M, TEFC, F1

Product Information Packet PDF

Ship Weight 59.000 LB
UPC 781568653395

Specs

Catalog Number CFSWDM3551TP-E
Enclosure TEFC
Frame 143TC
Frame Material Stainless Steel
Frequency 60.00 Hz
Motor Letter Type Three Phase
Output @ Frequency 3.000 HP @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 1800 RPM @ 60 HZ
Voltage @ Frequency 460.0 V @ 60 HZ
Haz Area Class and Group None
Haz Area Division Not Applicable
Agency Approvals C UR US
CURUS
WEEE
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Auxiliary Box Lead Termination None
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 4.300 A @ 460.0 V
Design Code D
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 81.5 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 4.3 a
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class H
Inverter Code Not Inverter
KVA Code H
Lifting Lugs No Lifting Lugs
Locked Bearing Indicator Locked Bearing
Motor Finish UNPAINTED
Motor Lead Termination Cord
Motor Lead Quantity/Wire Size 3 @ 18 AWG
Motor Type 3540M
Mounting Arrangement F1
Number of Poles 4
Overall Length 16.28 IN
Power Factor 80
Product Family WD All SD Non-Encapsulated
Pulley End Bearing Type Sealed Bearing
Pulley Face Code Standard
Pulley Shaft Indicator Standard
Rodent Screen None
RoHS Status ROHS COMPLIANT
Service Factor 1.00
Shaft Diameter 0.875 IN
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Speed 1690 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT # CFSWDM3551TP-E WT 59 LBS
SPEC 35EL002F338G1 ENCL TEFC
SER # CC IP 69
HP 3 NEMA NOM. EFF 81.5
VOLTS 460
AMPS 4.3 PF 80
RATING 40C AMB-CONT
RPM 1690
FRAME 143TC HZ 60 CODE H CLASS H
SER.F. 1.00 SF AMP PH 3 DES D
DE 6205 ODE 6205 YR
LUBRICATION POLYREX EM
QR
NP4427ALY01

Performance

Performance at 460 V, 60 Hz, 3 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 5.59 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 105° C
Temp. Rise @ S.F. Load
Start Configuration DOL
Break-Down Torque 34.9 LB-FT
Pull-Up Torque 34.8 LB-FT
Locked-Rotor Torque 39.2 LB-FT
Starting Current 26 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 7.0 37.0 59.0 72.0 79.0 84.0 86.0 0.0
Efficiency 0.0 80.2 85.1 85.1 82.7 79.6 75.5 0.0
Speed (RPM) 1,798 1,768 1,736 1,701 1,658 1,610 1,553 0
Line Amps 2.25 2.39 2.83 3.46 4.29 5.27 6.47 0.00

Performance Curves

Parts

Part Number Description Quantity
34FN3002B01 EXTERNAL FAN, PLASTIC, .637/.639 HUB W/ 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/22 1.000 EA