Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
CFSWDM23933T-E
15HP, 1765RPM, 3PH, 60HZ, 254TC, 3956M, TEFC, F
Product Information Packet PDF
| Ship Weight | 281.000 LB |
|---|---|
| UPC | 781568874196 |
Specs
Catalog Number
CFSWDM23933T-E
Enclosure
TEFC
Frame
254TC
Frame Material
Stainless Steel
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
15.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
460.0 V @ 60 HZ
230.0 V @ 60 HZ
230.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
NEMA_PREMIUM
UR
CURUSEEV
CSA EEV
UR
CURUSEEV
CSA EEV
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
35.000 A @ 230.0 V
38.000 A @ 208.0 V
17.500 A @ 460.0 V
38.000 A @ 208.0 V
17.500 A @ 460.0 V
Design Code
A
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
92.4 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
17.5 a
Front Face Code
Standard
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
H
Inverter Code
Inverter Duty
KVA Code
G
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Max Speed
2700 rpm
Motor Lead Exit
Ko Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
9 @ 12 AWG
Motor Type
3956M
Mounting Arrangement
F1
Number of Poles
4
Overall Length
24.18 IN
Power Factor
86
Product Family
WD All SS Encapsulated
Pulley End Bearing Type
Sealed Bearing
Pulley Face Code
C-Face
Pulley Shaft Indicator
Standard
Rodent Screen
None
Service Factor
1.15
Shaft Diameter
1.625 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
No Slinger
Speed
1765 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
| CAT # | CFSWDM23933T-E | WT | 281 | LBS | |||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC | 39E646X682G1 | ENCL | TEFC | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
| SER # | CC | 010A | IP | 69 | |||||||||||||||||||||||||||||||||||||||||||||||||||||
| HP | 15 | MAG CUR | 14.2/7.1 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
| VOLTS | 230/460 | NEMA NOM. EFF | 92.4 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
| AMPS | 35/17.5 | PF | 86 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
| RATING | 40C AMB-CONT | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| RPM | 1765 | MAX RPM | 2700 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
| FRAME | 254TC | HZ | 60 | CODE | G | CLASS | H | ||||||||||||||||||||||||||||||||||||||||||||||||||
| SER.F. | 1.15 | SF AMP | PH | 3 | DES | A | |||||||||||||||||||||||||||||||||||||||||||||||||||
| DE | 6309 | ODE | 6309 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
| LUBRICATION | POLYREX EM | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| ID LOGO | INVERTER TYPE | VPWM | CHP | 60 | TO | 90 | 1.5:1 | ||||||||||||||||||||||||||||||||||||||||||||||||||
| ID LOGO | WK2 | 2.44 | CT | 30 | TO | 60 | 2:1 | ||||||||||||||||||||||||||||||||||||||||||||||||||
| ID LOGO | SL HZ | 1.2 | VT | 6 | TO | 60 | 10:1 | ||||||||||||||||||||||||||||||||||||||||||||||||||
| QR | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| YR | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| NP4427AAA01 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Parts
| Part Number | Description | Quantity |
|---|---|---|
| 09FN3001D01SP | EXTERNAL FAN, PLASTIC (COMES W/SCREW FRO | 1.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/25 | 1.000 EA |
