Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
CFSWDL3504
.5HP, 1750RPM, 1PH, 60HZ, 56C, 3520L, TEFC, F1
Product Information Packet PDF
| Ship Weight | 41.000 LB |
|---|---|
| UPC | 781568867341 |
Specs
Catalog Number
CFSWDL3504
Enclosure
TEFC
Frame
56C
Frame Material
Stainless Steel
Frequency
60.00 Hz
Motor Letter Type
Cap Start, Induction Run
Output @ Frequency
.500 HP @ 60 HZ
Phase
1
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
115.0 V @ 60 HZ
230.0 V @ 60 HZ
230.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
WEEE
CURUS
CURUS
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
3.650 A @ 230.0 V
7.300 A @ 115.0 V
7.300 A @ 115.0 V
Design Code
N
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
66.0 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
3.7 a
Front Face Code
Standard
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Not Inverter
KVA Code
M
Lifting Lugs
No Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Motor Finish
UNPAINTED
Motor Lead Exit
Ko Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
7 @ 18 AWG
Motor Type
3520L
Mounting Arrangement
F1
Number of Poles
4
Overall Length
13.96 IN
Power Factor
65
Product Family
WD All SD Non-Encapsulated
Pulley End Bearing Type
Sealed Bearing
Pulley Face Code
C-Face
Pulley Shaft Indicator
Standard
Rodent Screen
None
RoHS Status
ROHS COMPLIANT
Service Factor
1.15
Shaft Diameter
0.625 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
No Slinger
Speed
1750 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
| CAT # | CFSWDL3504 | WT | 37 | LBS | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC | 35E4732G506G1 | ENCL | TEFC | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| SER # | CC | IP | 69 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| HP | .5 | NEMA NOM. EFF | 66 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| VOLTS | 115/230 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| AMPS | 7.3/3.65 | PF | 65 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| RATING | 40C AMB-CONT | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| RPM | 1750 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| FRAME | 56C | HZ | 60 | CODE | M | CLASS | F | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| SER.F. | 1.15 | SF AMP | 7.8/3.9 | PH | 1 | DES | N | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| DE | 6205 | ODE | 6205 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| LUBRICATION | POLYREX EM | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| QR | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| YR | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| NP4427ALG30 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Performance
Performance at 115 V, 60 Hz, 0.5 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
1.09 Ohms A Ph / 1.61 Ohms B Ph
Temp. Rise @ Rated Load
55° C
Temp. Rise @ S.F. Load
60° C
Start Configuration
DOL
Break-Down Torque
4.6 LB-FT
Pull-Up Torque
3.4 LB-FT
Locked-Rotor Torque
5.3 LB-FT
Starting Current
46 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 17.0 | 31.0 | 44.0 | 56.0 | 65.0 | 72.0 | 78.0 | 69.0 |
| Efficiency | 0.0 | 45.0 | 59.5 | 65.6 | 67.8 | 67.8 | 66.0 | 67.8 |
| Speed (RPM) | 1,794 | 1,785 | 1,775 | 1,763 | 1,749 | 1,732 | 1,711 | 1,739 |
| Line Amps | 5.77 | 5.82 | 6.11 | 6.63 | 7.32 | 8.26 | 9.43 | 7.88 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| 34FN3002B01 | EXTERNAL FAN, PLASTIC, .637/.639 HUB W/ | 1.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/25 | 1.000 EA |
