Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
CFSSP5M3546T-E-G
1HP, 1800RPM, 3PH, 60HZ, 145TC, 3524B, TENV, F1
Product Information Packet PDF
| Ship Weight | 44.000 LB |
|---|---|
| UPC | 781568598498 |
Specs
Catalog Number
CFSSP5M3546T-E-G
Enclosure
TENV
Frame
145TC
Frame Material
Stainless Steel
Frequency
60.00 Hz
Motor Letter Type
Brushless Wound Field PM Rotor
Output @ Frequency
1.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
230.0 V @ 60 HZ
460.0 V @ 60 HZ
460.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
C UR US
WEEE
WEEE
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
1.200 A @ 460.0 V
2.400 A @ 230.0 V
2.400 A @ 230.0 V
Design Code
-
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
88.5 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
1.2 a
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
H
Inverter Code
03
KVA Code
-
Lifting Lugs
No Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Max Speed
4000 rpm
Motor Finish
UNPAINTED
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
9 @ 16 AWG
Motor Type
3524B
Mounting Arrangement
F1
Number of Poles
4
Overall Length
12.86 IN
Power Factor
97
Product Family
WD All SS Encapsulated
Pulley End Bearing Type
Sealed Bearing
Pulley Face Code
C-Face
Pulley Shaft Indicator
Standard
Rodent Screen
None
Service Factor
1.15
Shaft Diameter
0.875 IN
Shaft Ground Indicator
Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
No Slinger
Speed
1800 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
| CAT # | CFSSP5M3546T-E-G | WT | 44 | LBS | ||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC | 35E6727K582G1 | ENCL | TENV | |||||||||||||||||||||||||||||||
| SER # | FRAME | 145TC | IP | 69 | ||||||||||||||||||||||||||||||
| HP | 1 | RATING | 40C AMB-CONT | |||||||||||||||||||||||||||||||
| NEMA NOM. EFF | 88.5 | PF | 97 | HZ | 60 | PH | 3 | CLASS | H | |||||||||||||||||||||||||
| VOLTS | 230/460 | AMPS | 2.4/1.2 | |||||||||||||||||||||||||||||||
| SER.F. | 1.15 | RPM | 1800 | MAX RPM | 4000 | |||||||||||||||||||||||||||||
| BEMF (V) | 169/337 | RS (OHMS) | 4.5/18.1 | |||||||||||||||||||||||||||||||
| LD(MH) | 30.1/120 | LQ(MH) | 157/628 | |||||||||||||||||||||||||||||||
| VPWM | CHP | 60 | TO | 133 | ||||||||||||||||||||||||||||||
| CT | 6 | TO | 60 | VT | 6 | TO | 60 | |||||||||||||||||||||||||||
| MATCHED INV | ACS380-04XX-03A7-2 / 01A8-4 | |||||||||||||||||||||||||||||||||
| DE | 6205 | ODE | 6205 | YR | ||||||||||||||||||||||||||||||
| NP4427DLT49A | ||||||||||||||||||||||||||||||||||
Parts
| Part Number | Description | Quantity |
|---|---|---|
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/25 | 1.000 EA |
