Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
CESSWDM3545-H
1HP, 3450RPM, 3PH, 60HZ, 56HC, TENV, F1
Product Information Packet PDF
| Ship Weight | 38.000 LB |
|---|---|
| UPC | 781568913819 |
Specs
Catalog Number
CESSWDM3545-H
Enclosure
TENV
Frame
56HC
Frame Material
Stainless Steel
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
1.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
3600 RPM @ 60 HZ
Voltage @ Frequency
230.0 V @ 60 HZ
460.0 V @ 60 HZ
460.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
NEMA_PREMIUM
CURUSEEV
CURUSEEV
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
1.300 A @ 460.0 V
2.600 A @ 230.0 V
2.800 A @ 208.0 V
2.600 A @ 230.0 V
2.800 A @ 208.0 V
Design Code
B
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
84.0 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
1.3 a
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Not Inverter
IP Rating
IP56
KVA Code
L
Lifting Lugs
No Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Motor Finish
UNPAINTED
Motor Lead Termination
Flying Leads
Motor Type
3520M
Mounting Arrangement
F1
Number of Poles
2
Overall Length
11.97 IN
Power Factor
88
Product Family
Wash Down All Stainless Steel
Pulley Face Code
C-Face
Rodent Screen
None
Service Factor
1.25
Shaft Diameter
0.625 IN
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Speed
3450 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
| CAT.NO. | CESSWDM3545-H | |||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 35-0000-0796 | |||||||||||||||||||||||||
| HP | 1 | |||||||||||||||||||||||||
| VOLTS | 230/460 | |||||||||||||||||||||||||
| AMP | 2.6/1.3 | |||||||||||||||||||||||||
| RPM | 3450 SFA 3/1.5 | |||||||||||||||||||||||||
| FRAME | 56HC | HZ | 60 | PH | 3 | |||||||||||||||||||||
| SER.F. | 1.25 | CODE | L | DES | B | CLASS | F | |||||||||||||||||||
| NEMA-NOM-EFF | 84 | PF | 88 | |||||||||||||||||||||||
| RATING | 40C AMB-CONT | |||||||||||||||||||||||||
| CC | 010A | |||||||||||||||||||||||||
| DE | 6205 | ODE | 6203 | |||||||||||||||||||||||
| ENCL | TENV | SN | ||||||||||||||||||||||||
| 4:1CT 20:1VT | ||||||||||||||||||||||||||
| NP1953A01 | ||||||||||||||||||||||||||
Performance
Performance at 460 V, 60 Hz, 1 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
10.85 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
91° C
Temp. Rise @ S.F. Load
108° C
Start Configuration
DOL
Break-Down Torque
8.51 LB-FT
Pull-Up Torque
6.16 LB-FT
Locked-Rotor Torque
8.01 LB-FT
Starting Current
15.1 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 15.0 | 44.0 | 64.0 | 76.0 | 82.0 | 86.0 | 88.0 | 86.0 |
| Efficiency | 0.0 | 67.8 | 79.0 | 82.4 | 83.4 | 83.4 | 82.5 | 84.5 |
| Speed (RPM) | 3,596 | 3,566 | 3,537 | 3,507 | 3,477 | 3,443 | 3,405 | 3,439 |
| Line Amps | 0.72 | 0.79 | 0.95 | 1.15 | 1.38 | 1.63 | 1.93 | 1.59 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/25 | 1.000 EA |
| 36GS3008SP | WHITE NEOPRENE KO BOX LID GASKET | 1.000 EA |
