CEM7170T-I-5
10HP, 1765RPM, 3PH, 60HZ, 215TC, 0750M, XPFC, F
Product Information Packet PDF
Ship Weight | 252.000 LB |
---|---|
UPC | 781568724538 |
Specs
Catalog Number
CEM7170T-I-5
Enclosure
TEFC
Frame
215TC
Frame Material
Cast Iron
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
10.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
575.0 V @ 60 HZ
Haz Area Class and Group
CLI GP C,D
Haz Area Division
Division I
Agency Approvals
UL
CSA EEV
CSA
CSA EEV
CSA
Ambient Temperature
40 °C
Auxillary Box
No Auxillary Box
Auxillary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
10.100 A @ 575.0 V
Design Code
A
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
92.4 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
10.1 a
Front Face Code
Standard
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Not Inverter
KVA Code
J
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Motor Lead Exit
Ko Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
3 @ 14 AWG
Motor Type
0750M
Mounting Arrangement
F1
Number of Poles
4
Overall Length
20.78 IN
Power Factor
80
Product Family
General Purpose
Pulley End Bearing Type
Sealed Bearing
Pulley Face Code
C-Face
Pulley Shaft Indicator
Standard
Rodent Screen
None
RoHS Status
ROHS NON-COMPLIANT
Service Factor
1.15
Shaft Diameter
1.375 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
No Slinger
Speed
1765 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
Normally Closed Thermostat
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Haz Area Temp Code
T3C
Nameplate
NO. | CC | 010A | ||||||||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SER. | TEMP CODE | T3C | ||||||||||||||||||||||||||||||||||||||||||||||||||||
SPEC. | 07J232Y787G2 | |||||||||||||||||||||||||||||||||||||||||||||||||||||
CAT.NO. | CEM7170T-I-5 | |||||||||||||||||||||||||||||||||||||||||||||||||||||
HP | 10 | |||||||||||||||||||||||||||||||||||||||||||||||||||||
VOLTS | 575 | |||||||||||||||||||||||||||||||||||||||||||||||||||||
AMPS | 10.1 | |||||||||||||||||||||||||||||||||||||||||||||||||||||
RPM | 1765 | MOTOR WEIGHT | 252 | |||||||||||||||||||||||||||||||||||||||||||||||||||
HERTZ | 60 | PH | 3 | CL | F | DE BRG | 6307 | |||||||||||||||||||||||||||||||||||||||||||||||
SER.F. | 1.15 | DES | A | CODE | J | ODE BRG | 6206 | |||||||||||||||||||||||||||||||||||||||||||||||
FRAME | 215TC | GREASE | POLYREX EM | |||||||||||||||||||||||||||||||||||||||||||||||||||
RATING | 40C AMB-CONT 55C AMB AT 1.0 SF | |||||||||||||||||||||||||||||||||||||||||||||||||||||
NEMA-NOM-EFF | 92.4 | PF | 80 | |||||||||||||||||||||||||||||||||||||||||||||||||||
NEMA MG-1 PT 5,IP55 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
NP0977XPSLEV |
Performance
Performance at 575 V, 60 Hz, 10 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
1.35 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
59° C
Temp. Rise @ S.F. Load
72° C
Start Configuration
DOL
Break-Down Torque
95.8 LB-FT
Pull-Up Torque
57.3 LB-FT
Locked-Rotor Torque
63.5 LB-FT
Starting Current
78 A
Load Characteristics
Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
---|---|---|---|---|---|---|---|---|
Power Factor | 4.0 | 40.0 | 62.0 | 75.0 | 80.0 | 83.0 | 85.0 | 82.0 |
Efficiency | 0.0 | 90.5 | 93.6 | 92.9 | 92.4 | 91.6 | 90.4 | 91.9 |
Speed (RPM) | 1,799 | 1,790 | 1,782 | 1,772 | 1,764 | 1,754 | 1,744 | 1,758 |
Line Amps | 4.63 | 5.16 | 6.41 | 8.10 | 10.10 | 12.30 | 14.70 | 11.40 |
Performance Curves
Parts
Part Number | Description | Quantity |
---|---|---|
HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 4.000 EA |
LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
MN416A01 | TAG-INSTAL-MAINT no wire (2400 bx)4/22 | 1.000 EA |