English
English
français (Canada)
Go

CECR9754T

75HP, 1785RPM, 3PH, 60HZ, 365TC, A36070M, TEFC

Product Information Packet PDF

Ship Weight 951.000 LB
UPC 781568907931

Specs

Catalog Number CECR9754T
Enclosure TEFC
Frame 365TC
Frame Material Iron
Frequency 60.00 Hz
Motor Letter Type Three Phase
Output @ Frequency 75.000 HP @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 1800 RPM @ 60 HZ
Voltage @ Frequency 230.0 V @ 60 HZ
460.0 V @ 60 HZ
Haz Area Class and Group None
Haz Area Division Not Applicable
Agency Approvals CURUSEEV
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Constant Torque Speed Range 10-60
Current @ Voltage 175.000 A @ 230.0 V
87.500 A @ 460.0 V
Design Code A
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 95.4 %
Enclosure Modification Severe Duty Features
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 87.5 a
Heater Indicator No Heater
Insulation Class F
Inverter Code Inverter Ready
IP Rating IP55
KVA Code H
Lifting Lugs Standard Lifting Lugs
Max Speed 3600 rpm
Motor Lead Quantity/Wire Size 3 @ 2 AWG
Motor Type A3668M
Mounting Arrangement F1
Number of Poles 4
Overall Length 33.48 IN
Power Factor 84
Product Family Crusher Duty
Pulley End Bearing Type Ball
Pulley Face Code C-Face
Service Factor 1.25
Shaft Diameter 2.374 IN
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator Shaft Slinger
Speed 1780 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT # CECR9754T SER CC 010A
SPEC A36-9186-4073 RATING 40C AMB-CONT
HZ VOLTS AMPS RPM HP CODE SF DES PF NEMA NOM. EFF
60 230/460 175/87.5 1785 75 H 1.25 A 84 % 95.4 %
- % %
PH 3 CL F MAX CORR KVAR 18
BRG DE 6313 ODE 6313 ENCL TEFC FR 365TC 55
GREASE POLYREX EM MTR WT 965 LBS
USABLE AT 50HZ 60HP 190/380V 170/85A SF1.0
INV READY 1.0 SF VPWM CT 10-60 HZ 6:1 VT 0-60 HZ 1000:1 CHP 60-90 HZ 1.5:1
MAX RPM 2700 SFA 216/108
NP3980LUA

Performance

Parts

Part Number Description Quantity
000692000VD LABEL WARNING 1.000 EA
078559001A +FANCV - 360 1.000 EA
702676001C FAN 360 1.000 EA
076709000A C/B Cover - 360 1.000 EA
067053000B GASK 320-400 1.000 EA