English
English
français (Canada)
Go

CECG338010T-4

CECG338010T-4 460VAC, 1HP, 900RPM

Product Information Packet PDF

Ship Weight 31.000 LB
UPC 781568849224

Specs

Enclosure TENV
Frame 145TC
Max Speed 7000 rpm
Peak Torque 11.4 Nm
Rated Torque 3.80 Nm
Shaft Diameter 0.875 IN
Speed 3600 rpm
Agency Approvals CURUS
Ambient Temperature 40 °C
Base Indicator Rigid
Bearing Grease Type Polyrex EM
Connection Diagram CD0006A02
Dimensional Drawing Numbers 33LY3249
Duty Rating CONT
Frame Material Steel
Frame Suffix TC
Insulation Class F
Motor Lead Exit Front End
Motor Lead Quantity/Wire Size 3 @ 18 AWG
Mounting Arrangement F1
Nameplate Output 1
Nameplate Speed 900
Output Power 1.820 KW
Peak Current 13.9 a
RoHS Status ROHS COMPLIANT
Rotor Inertia (Servo) .01199
Service Factor 1.00

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. CECG338010T-4
SPEC. 33-3249T046
HP 1 RPM 900
FRAME 145TC SER.F. 1.00
AC VOLTS 460
MOT NOM CURRENT 1.49
MOT NOM FREQ 60
BEMF 320.40
CLASS F AMB 40
DUTY CONT ENCL TENV
DE 6205 ODE 6203
SN
NP3620L

Parts

Part Number Description Quantity
37GS1001SP GASKET, CONDUIT BOX LID, .06 THICK LEXID 1.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA