Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
CECG332020
CECG332020 230VAC, 2HP, 3600RPM
Product Information Packet PDF
| Ship Weight | 22.000 LB |
|---|---|
| UPC | 781568848951 |
Specs
Enclosure
TENV
Frame
56C
Max Speed
7000 rpm
Peak Torque
11.4 Nm
Rated Torque
3.80 Nm
Shaft Diameter
0.625 IN
Speed
3600 rpm
Agency Approvals
CSA
CURUS
CURUS
Ambient Temperature
40 °C
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM
Connection Diagram
CD0006A02
Dimensional Drawing Numbers
33LY3219
Duty Rating
CONT
Frame Material
Steel
Frame Suffix
C
Insulation Class
F
Motor Lead Exit
Front End
Motor Lead Quantity/Wire Size
3 @ 14 AWG
Mounting Arrangement
F1
Nameplate Output
2
Nameplate Speed
3600
Output Power
1.820 KW
Peak Current
13.9 a
RoHS Status
ROHS COMPLIANT
Rotor Inertia (Servo)
.00727
Service Factor
1.00
Nameplate
| CAT.NO. | CECG332020 | ||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 33-3219T029 | ||||||||||||||||||||||||||||||||||
| HP | 2 | RPM | 3600 | ||||||||||||||||||||||||||||||||
| FRAME | 56C | SER.F. | 1.00 | ||||||||||||||||||||||||||||||||
| AC VOLTS | 230 | ||||||||||||||||||||||||||||||||||
| MOT NOM CURRENT | 5.12 | ||||||||||||||||||||||||||||||||||
| MOT NOM FREQ | 240 | ||||||||||||||||||||||||||||||||||
| BEMF | 186.912 | ||||||||||||||||||||||||||||||||||
| CLASS | F | AMB | 40 | ||||||||||||||||||||||||||||||||
| DUTY | CONT | ENCL | TENV | ||||||||||||||||||||||||||||||||
| DE | 6205 | ODE | 6203 | ||||||||||||||||||||||||||||||||
| SN | |||||||||||||||||||||||||||||||||||
| NP3620L | |||||||||||||||||||||||||||||||||||
Parts
| Part Number | Description | Quantity |
|---|---|---|
| 37GS1001SP | GASKET, CONDUIT BOX LID, .06 THICK LEXID | 1.000 EA |
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
