English
English
français (Canada)
Go

CECG332015

CECG332015 230VAC, 1.5HP, 3600RPM

Product Information Packet PDF

Ship Weight 21.000 LB
UPC 781568847008

Specs

Enclosure TENV
Frame 56C
Max Speed 7000 rpm
Peak Torque 11.4 Nm
Rated Torque 3.80 Nm
Shaft Diameter 0.625 IN
Speed 3600 rpm
Agency Approvals CURUS
Ambient Temperature 40 °C
Base Indicator Rigid
Bearing Grease Type Polyrex EM
Connection Diagram CD0006A02
Dimensional Drawing Numbers 33LY3219
Duty Rating CONT
Frame Material Steel
Frame Suffix C
Insulation Class F
Motor Lead Exit Front End
Motor Lead Quantity/Wire Size 3 @ 18 AWG
Mounting Arrangement F1
Nameplate Output 1.5
Nameplate Speed 3600
Output Power 1.820 KW
Peak Current 13.9 a
RoHS Status ROHS COMPLIANT
Rotor Inertia (Servo) .00702
Service Factor 1.00

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. CECG332015
SPEC. 33-3219T039
HP 1.5 RPM 3600
FRAME 56C SER.F. 1.00
AC VOLTS 230
MOT NOM CURRENT 3.46
MOT NOM FREQ 240
BEMF 207.72
CLASS F AMB 40
DUTY CONT ENCL TENV
DE 6205 ODE 6203
SN
NP3620L

Parts

Part Number Description Quantity
37GS1001SP GASKET, CONDUIT BOX LID, .06 THICK LEXID 1.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA