Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
CDX1875
.75HP, 1750RPM, DC, 182CZ, X3623D, XPFC, F1
Product Information Packet PDF
| Ship Weight | 102.000 LB |
|---|---|
| UPC | 781568124956 |
Specs
Armature Voltage
90 V
Base Speed
1750 rpm
Enclosure
TEFC
Field Voltage
100 V
50 V
50 V
Frame
182CZ
Frame Material
Steel
Output Power
0.750 HP
Haz Area Class and Group
CLI GP D; CLII GP F,G
Agency Approvals
CSA
UL
UL
Ambient Temperature
40 °C
Armature Current
7.0 a
Armature Inertia
19.385 lb-ft2
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Drip Cover
No Drip Cover
Duty Rating
CONT
Feedback Device
NO FEEDBACK
Field Winding Type
SHUNT
Heater Indicator
No Heater
Insulation Class
A
Lifting Lugs
No Lifting Lugs
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
2 @ 16 AWG
4 @ 18 AWG
4 @ 18 AWG
Mounting Arrangement
F1
Overall Length
18.61 IN
Product Family
Hazardous Location Motor
Pulley End Bearing Type
Sealed Bearing
RoHS Status
ROHS NON-COMPLIANT
Service Factor
1.00
Shaft Diameter
0.625 IN
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
No Slinger
Motor Standards
NEMA
Haz Area Division
Division I
Haz Area Temp Code
T3B
Nameplate
| NO. | ||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SER. | ||||||||||||||||||||||||||||||||||
| SPEC. | 36-5382Z140 | |||||||||||||||||||||||||||||||||
| CAT.NO. | CDX1875 | T. CODE | T3B | |||||||||||||||||||||||||||||||
| HP | .75 | ENCL | XPFC | |||||||||||||||||||||||||||||||
| RPM | 1750 | |||||||||||||||||||||||||||||||||
| FRAME | 182CZ | TYPE | 3623D | |||||||||||||||||||||||||||||||
| ARM V | 90 | ARM A | 7 | |||||||||||||||||||||||||||||||
| FLD V | 100/50 | FLD A | .55/1.1 | |||||||||||||||||||||||||||||||
| INSUL | A | AMB. | 40 | |||||||||||||||||||||||||||||||
| DUTY | CONT | SUPPLY | K | |||||||||||||||||||||||||||||||
| BRG/DE | BG6206 | BRG/ODE | BG6205 | |||||||||||||||||||||||||||||||
| BRUSHES | 2/BP5125A01 | |||||||||||||||||||||||||||||||||
| BLANK | ||||||||||||||||||||||||||||||||||
| NP0727XPSL | ||||||||||||||||||||||||||||||||||
Performance
Performance at 90 Arm V, 0.75 HP
Typical performance; not guaranteed values.General Characteristics
Armature Resistance
0.492 ohms
Series Winding Resistance
Armature Inductance
Maximum Rated RPM With Field Weakening
Commutating Winding Resistance
0.2924 ohms
Shunt Winding Resistance
190.87 ohms
Armature Inertia
Maximum Allowable Inrush Amps
Load Characteristics
| Load Point | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
|---|---|---|---|---|---|---|---|
| Armature Amps | 0.7 | 2.4 | 4.6 | 6.4 | 8.7 | 11.1 | 13.6 |
| RPM | 1720 | 1694 | 1659 | 1631 | 1612 | 1606 | 1599 |
| Torque | 0 | 0.75 | 1.5 | 2.25 | 3 | 3.75 | 4.5 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| 35CB3001A02SP | EXPL PROOF CONDUIT BOX, 3/4"PIPE TAP LEA | 1.000 EA |
| 36FN3000A01SP | EXFN, PLASTIC, 7.00 OD, .912 ID | 1.000 EA |
| 35CB3500A01SP | CONDUIT BOX LID, MACH | 1.000 EA |
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
