Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
CDRX32364T
30HP, 1180//980RPM, 3PH, 60/50HZ, 326TC, XPFC
Product Information Packet PDF
| Ship Weight | 766.000 LB |
|---|---|
| UPC | 781568917725 |
Specs
Catalog Number
CDRX32364T
Enclosure
TEFC
Frame
326TC
Frame Material
Cast Iron
Frequency
50.00 Hz
60.00 Hz
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
25.000 HP @ 50 HZ
30.000 HP @ 60 HZ
30.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1200 RPM @ 50 HZ
Voltage @ Frequency
460.0 V @ 60 HZ
380.0 V @ 50 HZ
230.0 V @ 60 HZ
190.0 V @ 50 HZ
380.0 V @ 50 HZ
230.0 V @ 60 HZ
190.0 V @ 50 HZ
Haz Area Class and Group
CLI GP C,D
Haz Area Division
Division I
Agency Approvals
CSA EEV
UL
UL
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Constant Torque Speed Range
6
Current @ Voltage
78.000 A @ 230.0 V
39.000 A @ 460.0 V
39.000 A @ 460.0 V
Design Code
A
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
93.0 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
39.0 a
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Inverter Duty
IP Rating
NONE
KVA Code
H
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Max Speed
1800 rpm
Motor Lead Termination
Flying Leads
Motor Type
1264M
Mounting Arrangement
F1
Number of Poles
6
Overall Length
32.00 IN
Power Factor
78
Product Family
Hazardous Location Motor
Pulley Face Code
C-Face
Rodent Screen
None
RoHS Status
ROHS NON-COMPLIANT
Service Factor
1.00
Shaft Diameter
2.125 IN
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Speed
1180 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
Normally Closed Thermostat
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Haz Area Temp Code
T3C
Nameplate
| NO. | CC | 010A | ||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| S/N | TEMP CODE | T3C | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| SPEC. | 12-0000-0744 | INV.TYPE | PWM | |||||||||||||||||||||||||||||||||||||||||||||||||||
| CAT.NO. | CDRX32364T | C HP FR | 60 | C HP TO | 90 | |||||||||||||||||||||||||||||||||||||||||||||||||
| HP | 30//25 | CT HZ FROM | 6 | CT HZ TO | 60 | |||||||||||||||||||||||||||||||||||||||||||||||||
| VOLTS | 230/460//190/380 | VT HZ FROM | 6 | VT HZ TO | 60 | |||||||||||||||||||||||||||||||||||||||||||||||||
| AMPS | 78/39 | MAG CUR | 34.4/17.2 | |||||||||||||||||||||||||||||||||||||||||||||||||||
| RPM | 1180//980 | MX RPM | 1800 | |||||||||||||||||||||||||||||||||||||||||||||||||||
| HZ | 60//50 | PH | 3 | CL | F | NOM.EFF. | 93 | |||||||||||||||||||||||||||||||||||||||||||||||
| SER.F. | 1.00 | DES | A | SL HZ | 1 | WK2 | 12.2 | |||||||||||||||||||||||||||||||||||||||||||||||
| FRAME | 326TC | RATING | 40C AMB-CONT | |||||||||||||||||||||||||||||||||||||||||||||||||||
| 55C AMB @ 1.0 SF, 60C RISE | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 1.15SF ON SINEWAVE | NEMA MG-1 PT.5,IP55 | |||||||||||||||||||||||||||||||||||||||||||||||||||||
| NP1401XPSLEV | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
Performance
Performance at 460 V, 60 Hz, 30 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
0.22799 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
56° C
Temp. Rise @ S.F. Load
Start Configuration
DOL
Break-Down Torque
370 LB-FT
Pull-Up Torque
179 LB-FT
Locked-Rotor Torque
217 LB-FT
Starting Current
245 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 5.0 | 42.0 | 63.0 | 73.0 | 78.0 | 80.0 | 80.0 | 0.0 |
| Efficiency | 0.0 | 89.0 | 92.7 | 93.4 | 93.1 | 92.4 | 91.4 | 0.0 |
| Speed (RPM) | 1,199 | 1,196 | 1,192 | 1,188 | 1,183 | 1,178 | 1,172 | 0 |
| Line Amps | 17.20 | 19.20 | 24.10 | 31.00 | 38.70 | 47.50 | 57.30 | 0.00 |
Performance Curves
Performance at 380 V, 50 Hz, 25 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
0.222 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
56° C
Temp. Rise @ S.F. Load
69° C
Start Configuration
DOL
Break-Down Torque
358 LB-FT
Pull-Up Torque
187 LB-FT
Locked-Rotor Torque
227 LB-FT
Starting Current
239 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 4.0 | 42.0 | 64.0 | 74.0 | 79.0 | 80.0 | 81.0 | 0.0 |
| Efficiency | 0.0 | 89.3 | 92.6 | 93.1 | 92.3 | 91.9 | 90.6 | 0.0 |
| Speed (RPM) | 999 | 996 | 992 | 988 | 984 | 979 | 972 | 0 |
| Line Amps | 16.97 | 18.98 | 23.98 | 31.07 | 38.94 | 48.02 | 58.14 | 0.00 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/25 | 1.000 EA |
| HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 3.000 EA |
| 09FN3001B03SP | EXTERNAL FAN, PLASTIC (COMES W/SCREW FRO | 1.000 EA |
| HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 4.000 EA |
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
