English
English
français (Canada)
Go

CDRX21744T-5

7.5HP, 1770RPM, 3PH, 60HZ, 213TC, XPFC, F1

Product Information Packet PDF

Ship Weight 193.000 LB
UPC 781568919699

Specs

Catalog Number CDRX21744T-5
Enclosure TEFC
Frame 213TC
Frame Material Cast Iron
Frequency 60.00 Hz
Motor Letter Type Three Phase
Output @ Frequency 7.500 HP @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 1800 RPM @ 60 HZ
Voltage @ Frequency 575.0 V @ 60 HZ
Haz Area Class and Group CLI GP C,D
Haz Area Division Division I
Agency Approvals UL
CSA EEV
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Auxiliary Box Lead Termination None
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Constant Torque Speed Range 6
Current @ Voltage 7.500 A @ 575.0 V
Design Code A
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 91.7 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 7.5 a
Heater Indicator No Heater
Insulation Class F
Inverter Code Inverter Duty
IP Rating NONE
KVA Code J
Lifting Lugs Standard Lifting Lugs
Locked Bearing Indicator Locked Bearing
Max Speed 2700 rpm
Motor Lead Termination Flying Leads
Motor Type 0738M
Mounting Arrangement F1
Number of Poles 4
Overall Length 20.78 IN
Power Factor 81
Product Family General Purpose
Pulley Face Code C-Face
Rodent Screen None
RoHS Status ROHS NON-COMPLIANT
Service Factor 1.00
Shaft Diameter 1.375 IN
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Speed 1770 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding Normally Closed Thermostat
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None
Haz Area Temp Code T3C

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

NO. CC 010A
S/N TEMP CODE T3C
SPEC. 07-0000-0207 INV.TYPE PWM
CAT.NO. CDRX21744T-5 C HP FR 60 C HP TO 90
HP 7.5 CT HZ FROM 6 CT HZ TO 60
VOLTS 575 VT HZ FROM 6 VT HZ TO 60
AMPS 7.5 MAG CUR 3.7
RPM 1770 MX RPM 2700
HZ 60 PH 3 CL F NOM.EFF. 91.7
SER.F. 1.00 DES A SL HZ 1 WK2 0.934
FRAME 213TC RATING 40C AMB-CONT
1.15 SF SINEWAVE
55C AMB @ 1.0SF NEMA MG-1 PT 5,IP55
NP1401XPSLEV

Performance

Performance at 575 V, 60 Hz, 7.5 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 2.23 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 42° C
Temp. Rise @ S.F. Load
Start Configuration DOL
Break-Down Torque 73 LB-FT
Pull-Up Torque 33.7 LB-FT
Locked-Rotor Torque 44.4 LB-FT
Starting Current 58.7 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 5.0 40.0 62.0 73.0 79.0 82.0 84.0 0.0
Efficiency 0.0 86.8 91.4 92.1 91.7 90.8 89.7 0.0
Speed (RPM) 1,799 1,793 1,786 1,779 1,771 1,761 1,751 0
Line Amps 3.66 4.07 4.98 6.23 7.70 9.40 11.20 0.00

Performance Curves

Parts

Part Number Description Quantity
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/22 1.000 EA
37FN3002A01SP EXFN, PLASTIC, 9.00 OD, 1.155 ID 1.000 EA
HW1001A31 LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I 1.000 EA