Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
CDPX3430
.5HP, 1750RPM, DC, 56C, X3428P, XPFC, F1
Product Information Packet PDF
Ship Weight | 46.000 LB |
---|---|
UPC | 781568133972 |
Specs
Armature Voltage
90 V
Base Speed
1750 rpm
Enclosure
TEFC
Frame
56C
Frame Material
Steel
Output Power
0.500 HP
Haz Area Class and Group
CLI GP D; CLII GP F,G
Agency Approvals
CSA
UL
UL
Ambient Temperature
40 °C
Armature Current
5.2 a
Armature Inertia
10.926 lb-ft2
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Drip Cover
No Drip Cover
Duty Rating
CONT
Feedback Device
NO FEEDBACK
Heater Indicator
No Heater
Insulation Class
F
Lifting Lugs
No Lifting Lugs
Motor Lead Exit
Ko Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
2 @ 14 AWG, A
Mounting Arrangement
F1
Overall Length
14.87 IN
Product Family
General Purpose
Pulley End Bearing Type
Sealed Bearing
Service Factor
1.00
Shaft Diameter
0.625 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
No Slinger
Motor Standards
NEMA
Haz Area Division
Division I
Haz Area Temp Code
T3C
Nameplate
NO. | ||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SER. | ||||||||||||||||||||||||||||||||||
SPEC. | 34-6519-3662G1 | |||||||||||||||||||||||||||||||||
CAT.NO. | CDPX3430 | T. CODE | T3C | |||||||||||||||||||||||||||||||
HP | .5 | ENCL | XPFC | |||||||||||||||||||||||||||||||
RPM | 1750 | |||||||||||||||||||||||||||||||||
FRAME | 56C | TYPE | 3428P | |||||||||||||||||||||||||||||||
ARM V | 90 | ARM A | 5.2 | |||||||||||||||||||||||||||||||
FLD V | FLD A | |||||||||||||||||||||||||||||||||
INSUL | F | AMB. | 40 | |||||||||||||||||||||||||||||||
DUTY | CONT | SUPPLY | 1.5 | |||||||||||||||||||||||||||||||
BRG/DE | 6203 | BRG/ODE | 6203 | |||||||||||||||||||||||||||||||
BRUSHES | 2/BP5011CV01 | |||||||||||||||||||||||||||||||||
BLANK | ||||||||||||||||||||||||||||||||||
NP0727XPSL |
Performance
Performance at 90 Arm V, 0.5 HP
Typical performance; not guaranteed values.General Characteristics
Armature Resistance
0.7601 ohms
Series Winding Resistance
Armature Inductance
Maximum Rated RPM With Field Weakening
Commutating Winding Resistance
Shunt Winding Resistance
Armature Inertia
Maximum Allowable Inrush Amps
Load Characteristics
Load Point | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
---|---|---|---|---|---|---|---|
Armature Amps | 0.45 | 1.65 | 2.79 | 4.33 | 5.12 | 6.28 | 7.45 |
RPM | 1907 | 1902 | 1847 | 1829 | 1814 | 1783 | 1745 |
Torque | 0 | 0.375 | 0.75 | 1.125 | 1.5 | 1.875 | 2.25 |
Performance Curves
Parts
Part Number | Description | Quantity |
---|---|---|
BP5011CV01SP | CARBON BRUSH - 33P, 180V | 1.000 EA |
BP5012A04SP | BRUSH SPRING FOR DC MOTORS | 1.000 EA |
35CB3001A01SP | EXPL CONDUIT BOX, MACH, 1/2" PIPE TAP LE | 1.000 EA |
34EP3705A01SP | PU ENDPLATE, MACH | 1.000 EA |
34FN3002A01SP | EXTERNAL FAN, PLASTIC, .637/.639 HUB W/ | 1.000 EA |
34FH4002A01SP | IEC FH NO GREASER PRIMED | 1.000 EA |
35CB3500A01SP | CONDUIT BOX LID, MACH | 1.000 EA |
MN416A01 | TAG-INSTAL-MAINT no wire (2400 bx)4/22 | 1.000 EA |
LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |