English
English
français (Canada)
Go

CDPT3330

.5HP, 1750RPM, DC, 56C, 3336P, TENV, F1, N

Product Information Packet PDF

Ship Weight 34.000 LB
UPC 781568133743

Specs

Armature Voltage 90 V
Base Speed 1750 rpm
Enclosure TENV
Frame 56C
Frame Material Steel
Output Power 0.500 HP
Agency Approvals CE
CSA
UKCA
UR
WEEE
Ambient Temperature 40 °C
Armature Current 4.8 a
Armature Inertia 14.047 lb-ft2
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Drip Cover No Drip Cover
Duty Rating CONT
Feedback Device TACHOMETER
Heater Indicator No Heater
Insulation Class F
Lifting Lugs No Lifting Lugs
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 2 @ 18 AWG
Mounting Arrangement F1
Overall Length 16.74 IN
Product Family General Purpose
Pulley End Bearing Type Sealed Bearing
RoHS Status ROHS COMPLIANT
Service Factor 1.00
Shaft Diameter 0.625 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Motor Standards NEMA

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. CDPT3330
SPEC. 33-2657Z122
HP .5/KW.37 ENCL TENV
RPM 1750 1/MIN
FRAME 56C TYPE 3336P
ARM V 90 ARM A 4.8
FLD V FLD A
INSUL F AMB. 40
DUTY CONT SUPPLY 1.3
BRG/DE 6203 BRG/ODE 6203
BRUSHES 2/BP5011T01
IP44 BLANK KG15
SER.
BLANK IC410
APRV-CE Y APRV-CSA Y APRV-UL Y
NP0891L

Performance

Performance at 90 Arm V, 0.5 HP

Typical performance; not guaranteed values.

General Characteristics

Armature Resistance 1.163 ohms
Series Winding Resistance
Armature Inductance 14.506 mH
Maximum Rated RPM With Field Weakening
Commutating Winding Resistance
Shunt Winding Resistance
Armature Inertia 14.05 LI²
Maximum Allowable Inrush Amps

Load Characteristics

Load Point 1 2 3 4 5 6 7
Armature Amps 0.26 1.45 2.56 3.62 4.65 5.79 7
RPM 1853 1777 1721 1658 1629 1579 1519
Torque 0 0.38 0.76 1.14 1.5 1.9 2.28

Performance Curves

Parts

Part Number Description Quantity
BP5011T01SP CARBON BRUSH - 33P, 90V 1.000 EA
BP5012A04SP BRUSH SPRING FOR DC MOTORS 1.000 EA
33RK5004SP ROCKERARM 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/25 1.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA