Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
CDPSWD3410
.25HP, 1750RPM, DC, 56C, 3413P, TEFC, F1
Product Information Packet PDF
| Ship Weight | 29.000 LB |
|---|---|
| UPC | 781568220931 |
Specs
Armature Voltage
90 V
Base Speed
1750 rpm
Enclosure
TEFC
Frame
56C
Frame Material
Stainless Steel
Output Power
0.250 HP
Haz Area Class and Group
None
Agency Approvals
CSA
UR
UR
Ambient Temperature
40 °C
Armature Current
2.7 a
Armature Inertia
5.073 lb-ft2
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Drip Cover
No Drip Cover
Duty Rating
CONT
Feedback Device
NO FEEDBACK
Heater Indicator
No Heater
Insulation Class
F
Lifting Lugs
No Lifting Lugs
Motor Lead Exit
Ko Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
2 @ 14 AWG
Mounting Arrangement
F1
Overall Length
12.16 IN
Product Family
Wash Down Paint Free
Pulley End Bearing Type
Sealed Bearing
RoHS Status
ROHS COMPLIANT
Service Factor
1.00
Shaft Diameter
0.625 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
Shaft Slinger
Motor Standards
NEMA
Haz Area Division
Not Applicable
Nameplate
| CAT.NO. | CDPSWD3410 | |||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 34-6694-3673G1 | |||||||||||||||||||||
| HP | .25 | ENCL | TEFC | |||||||||||||||||||
| RPM | 1750 | |||||||||||||||||||||
| FRAME | 56C | TYPE | 3413P | |||||||||||||||||||
| ARM V | 90 | ARM A | 2.7 | |||||||||||||||||||
| FLD V | FLD A | |||||||||||||||||||||
| INSUL | F | AMB. | 40 | |||||||||||||||||||
| DUTY | CONT | SUPPLY | 1.5 | |||||||||||||||||||
| BRG/DE | 6203 | BRG/ODE | 6203 | |||||||||||||||||||
| BRUSHES | 2/BP5000AW14 | |||||||||||||||||||||
| BLANK | ||||||||||||||||||||||
| SER. | ||||||||||||||||||||||
| BLANK | ||||||||||||||||||||||
| APRV-CSA | APRV-UL | |||||||||||||||||||||
| NP1502 | ||||||||||||||||||||||
Performance
Performance at 90 Arm V, 0.25 HP
Typical performance; not guaranteed values.General Characteristics
Armature Resistance
1.941 ohms
Series Winding Resistance
Armature Inductance
16.343 mH
Maximum Rated RPM With Field Weakening
Commutating Winding Resistance
Shunt Winding Resistance
Armature Inertia
5.0726 LI²
Maximum Allowable Inrush Amps
Load Characteristics
| Load Point | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
|---|---|---|---|---|---|---|---|
| Armature Amps | 0.58 | 1.14 | 1.62 | 2.17 | 2.83 | 3.46 | 4.12 |
| RPM | 2046 | 2020 | 1997 | 1958 | 1913 | 1863 | 1828 |
| Torque | 0 | 0.188 | 0.375 | 0.563 | 0.75 | 0.938 | 1.125 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| BP5000AW14SP | CARBON BRUSH - 33P, 180 VOLTS | 1.000 EA |
| HW4600B39SP | V-RING SLINGER 0.550 X 0.790 X .18 VITON | 1.000 EA |
| 34FN3002A01SP | EXTERNAL FAN, PLASTIC, .637/.639 HUB W/ | 1.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2400 bx)4/22 | 1.000 EA |
