Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
CDP3430-V12
.5HP, 1800RPM, DC, 56C, 3420P, TENV, 12V
Product Information Packet PDF
| Ship Weight | 37.000 LB |
|---|---|
| UPC | 781568387726 |
Specs
Armature Voltage
12 V
Base Speed
1800 rpm
Enclosure
TENV
Frame
56C
Frame Material
Steel
Output Power
0.500 HP
Haz Area Class and Group
None
Agency Approvals
CSA
UR
UR
Ambient Temperature
40 °C
Armature Current
40.0 a
Armature Inertia
6.887 lb-ft2
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Drip Cover
No Drip Cover
Duty Rating
CONT
Feedback Device
NO FEEDBACK
Heater Indicator
No Heater
Insulation Class
F
Lifting Lugs
No Lifting Lugs
Motor Lead Exit
SPECIAL (OLD)
Motor Lead Termination
Ring Terminals
Motor Lead Quantity/Wire Size
2 @ 10 AWG
Mounting Arrangement
F3
Overall Length
12.10 IN
Product Family
General Purpose
Pulley End Bearing Type
Sealed Bearing
Service Factor
1.00
Shaft Diameter
0.625 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
No Slinger
Motor Standards
NEMA
Haz Area Division
Not Applicable
Nameplate
| CAT.NO. | CDP3430-V12 | ||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 34-7080Z609G1 | ||||||||||||||||||||||||||||||
| HP | .5 | ENCL | TENV | ||||||||||||||||||||||||||||
| RPM | 1800 | ||||||||||||||||||||||||||||||
| FRAME | 56C | TYPE | 3420P | ||||||||||||||||||||||||||||
| ARM V | 12 | ARM A | 40 | ||||||||||||||||||||||||||||
| FLD V | FLD A | ||||||||||||||||||||||||||||||
| INSUL | F | AMB. | 40 | ||||||||||||||||||||||||||||
| DUTY | CONT | SUPPLY | A | ||||||||||||||||||||||||||||
| BRG/DE | 6203 | BRG/ODE | 6203 | ||||||||||||||||||||||||||||
| BRUSHES | 2/BP5104BV01 | ||||||||||||||||||||||||||||||
| BLANK | |||||||||||||||||||||||||||||||
| SER. | |||||||||||||||||||||||||||||||
| BLANK | |||||||||||||||||||||||||||||||
| APRV-CSA | APRV-UL | ||||||||||||||||||||||||||||||
| NP0111L | |||||||||||||||||||||||||||||||
Performance
Performance at 12 Arm V, 0.5 HP
Typical performance; not guaranteed values.General Characteristics
Armature Resistance
0.0213 ohms
Series Winding Resistance
Armature Inductance
0.1689 mH
Maximum Rated RPM With Field Weakening
Commutating Winding Resistance
Shunt Winding Resistance
Armature Inertia
6.887 LI²
Maximum Allowable Inrush Amps
Load Characteristics
| Load Point | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
|---|---|---|---|---|---|---|---|
| Armature Amps | 4.44 | 12.86 | 21.28 | 29.7 | 38.12 | 46.54 | 54.97 |
| RPM | 2054 | 1990 | 1926 | 1863 | 1799 | 1736 | 1672 |
| Torque | 0 | 0.375 | 0.75 | 1.125 | 1.5 | 1.875 | 2.25 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/25 | 1.000 EA |
