Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
CD5319
1HP, 1750RPM, DC, 56C, 3535D, TEFC, F1
Product Information Packet PDF
| Ship Weight | 53.000 LB |
|---|---|
| UPC | 781568124772 |
Specs
Armature Voltage
90 V
Base Speed
1750 rpm
Enclosure
TEFC
Field Voltage
100 V
50 V
50 V
Frame
56C
Frame Material
Steel
Output Power
1.000 HP
Haz Area Class and Group
None
Agency Approvals
CSA
UR
UR
Ambient Temperature
40 °C
Armature Current
10.0 a
Armature Inertia
13.657 lb-ft2
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Drip Cover
No Drip Cover
Duty Rating
CONT
Feedback Device
NO FEEDBACK
Field Winding Type
SHUNT
Heater Indicator
No Heater
Insulation Class
F
Lifting Lugs
No Lifting Lugs
Motor Lead Exit
Lead Hole
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
4 @ 18 AWG
2 @ 14 AWG
2 @ 14 AWG
Mounting Arrangement
F1
Overall Length
16.20 IN
Product Family
General Purpose
Pulley End Bearing Type
Sealed Bearing
RoHS Status
ROHS COMPLIANT
Service Factor
1.00
Shaft Diameter
0.625 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
No Slinger
Motor Standards
NEMA
Haz Area Division
Not Applicable
Nameplate
| CAT.NO. | CD5319 | ||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 35P442Z390 | ||||||||||||||||||||||||||||||
| HP | 1 | ENCL | TEFC | ||||||||||||||||||||||||||||
| RPM | 1750 | ||||||||||||||||||||||||||||||
| FRAME | 56C | TYPE | 3535D | ||||||||||||||||||||||||||||
| ARM V | 90 | ARM A | 10 | ||||||||||||||||||||||||||||
| FLD V | 100/50 | FLD A | .6/1.2 | ||||||||||||||||||||||||||||
| INSUL | F | AMB. | 40 | ||||||||||||||||||||||||||||
| DUTY | CONT | SUPPLY | 1.3 | ||||||||||||||||||||||||||||
| BRG/DE | 6205 | BRG/ODE | 6203 | ||||||||||||||||||||||||||||
| BRUSHES | 2/BP5000T07 | ||||||||||||||||||||||||||||||
| BLANK | |||||||||||||||||||||||||||||||
| SER. | |||||||||||||||||||||||||||||||
| BLANK | |||||||||||||||||||||||||||||||
| APRV-CSA | APRV-UL | ||||||||||||||||||||||||||||||
| NP0111L | |||||||||||||||||||||||||||||||
Performance
Performance at 90 Arm V, 0.75 HP
Typical performance; not guaranteed values.General Characteristics
Armature Resistance
0.4875 ohms
Series Winding Resistance
Armature Inductance
8.709 mH
Maximum Rated RPM With Field Weakening
Commutating Winding Resistance
0.3834 ohms
Shunt Winding Resistance
171.98 ohms
Armature Inertia
13.657 LI²
Maximum Allowable Inrush Amps
Load Characteristics
| Load Point | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
|---|---|---|---|---|---|---|---|
| Armature Amps | 0.81 | 2.76 | 4.92 | 7.03 | 9.23 | 11.56 | 14.09 |
| RPM | 1882 | 1815 | 1773 | 1751 | 1717 | 1669 | 1641 |
| Torque | 0 | 0.75 | 1.5 | 2.25 | 3 | 3.75 | 4.5 |
Performance Curves
Performance at 90 Arm V, 1 HP
Typical performance; not guaranteed values.General Characteristics
Armature Resistance
0.4875 ohms
Series Winding Resistance
Armature Inductance
8.709 mH
Maximum Rated RPM With Field Weakening
Commutating Winding Resistance
0.3834 ohms
Shunt Winding Resistance
171.98 ohms
Armature Inertia
13.657 LI²
Maximum Allowable Inrush Amps
Load Characteristics
| Load Point | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
|---|---|---|---|---|---|---|---|
| Armature Amps | 0.81 | 2.76 | 4.92 | 7.03 | 9.23 | 11.56 | 14.09 |
| RPM | 1882 | 1815 | 1773 | 1751 | 1717 | 1669 | 1641 |
| Torque | 0 | 0.75 | 1.5 | 2.25 | 3 | 3.75 | 4.5 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| BP5000T07SP | CARBON BRUSH - SCHUNK GRADE 3971 | 1.000 EA |
| BP5201A14SP | BRUSH HOLDER ASSY | 1.000 EA |
| 35FN3002A05SP | EXFN, PLASTIC, 6.376 OD, .638 ID | 1.000 EA |
| 35FH5001A10SP | FAN COVER ASS'Y TEFC HORZ | 1.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/25 | 1.000 EA |
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
Accessories
| Part Number | Description | List Price |
|---|---|---|
| TK3500 | TACHO MOUTING KIT TK3500 | 645.00 USD |
