Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
CD2105R
DC2112ATCZ, 5HP, 1750RPM, 180, 200, TENV, F3
Product Information Packet PDF
| Ship Weight | 355.000 LB |
|---|---|
| UPC | 781568461693 |
Specs
Armature Voltage
180 V
Base Speed
1750 rpm
Enclosure
TENV
Field Voltage
200 V
Frame
DC2112ATCZ
Frame Material
Exposed Laminations
Output Power
5.000 HP
Agency Approvals
CCSA US
Ambient Temperature
40 °C
Armature Current
23.0 a
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Drip Cover
No Drip Cover
Duty Rating
CONT
Feedback Device
NO FEEDBACK
Field Winding Type
STR. SHUNT
Frame Prefix
DC
Heater Indicator
No Heater
Insulation Class
F
Lifting Lugs
Standard Lifting Lugs
Mounting Arrangement
F3
Overall Length
27.22 IN
Service Factor
1.00
Shaft Diameter
1.125 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Slinger Indicator
No Slinger
Motor Standards
NEMA
Thermal Device - Bearing
None
Nameplate
| CAT.NO. | CD2105R | SPEC NO. | T21T1101 | ||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| FR | DC2112ATCZ | HP | 5 | DUTY | CONT | ||||||||||||||||||||||||||||||||||||||||
| ENCL. | TENV | RPM | 1750 | S.F. | 1.0 | ||||||||||||||||||||||||||||||||||||||||
| ENCL MOD | VOLTS | 180 | INSUL | F | |||||||||||||||||||||||||||||||||||||||||
| MAX SAFE SPEED | 04500 | AMPS | 23.00 | AMB. | 40 | ||||||||||||||||||||||||||||||||||||||||
| FIELD DATA | SER.NO. | ||||||||||||||||||||||||||||||||||||||||||||
| WINDING | STR. SHUNT | POWER CODE | 2/2-230-60-0 | ||||||||||||||||||||||||||||||||||||||||||
| VOLTS | 200/100 | D.E. BRG. | 30BC02JPP30A | ||||||||||||||||||||||||||||||||||||||||||
| MAX AMPS @ 25 C | 1.34 | O.D.E. BRG. | 30BC02JPG30A | ||||||||||||||||||||||||||||||||||||||||||
| HOT AMPS | .87 | MIN. AMB. | 0 | TYPE | TR | ||||||||||||||||||||||||||||||||||||||||
| BRUSH:419904050A | |||||||||||||||||||||||||||||||||||||||||||||
| FLD. DATA FOR HIGH VOLTS | |||||||||||||||||||||||||||||||||||||||||||||
| 000613006HP | |||||||||||||||||||||||||||||||||||||||||||||
Parts
| Part Number | Description | Quantity |
|---|---|---|
| 419904050A | BRUSH N | 2.000 EA |
