Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
CCPX36626T
60HP, 3560RPM, 3PH, 60HZ, 364TSC, TEFC, F1
Product Information Packet PDF
| Ship Weight | 974.000 LB |
|---|---|
| UPC | 781568912867 |
Specs
Catalog Number
CCPX36626T
Enclosure
TEFC
Frame
364TSC
Frame Material
Cast Iron
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
60.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
3600 RPM @ 60 HZ
Voltage @ Frequency
230.0 V @ 60 HZ
460.0 V @ 60 HZ
460.0 V @ 60 HZ
Haz Area Class and Group
CLI GP C,D; CLII GP E,F,G
Haz Area Division
Division I
Agency Approvals
CCSAUSEEV
CSA
UL
CSA
UL
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Constant Torque Speed Range
6-60
Current @ Voltage
65.100 A @ 460.0 V
130.000 A @ 230.0 V
130.000 A @ 230.0 V
Design Code
B
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
93.6 %
Enclosure Modification
Severe Duty Features
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
65.1 a
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Inverter Ready
IP Rating
IP55
KVA Code
G
Lifting Lugs
Standard Lifting Lugs
Max Speed
4200 rpm
Motor Lead Quantity/Wire Size
3 @ 4 AWG
Motor Type
A36056M
Mounting Arrangement
F1
Number of Poles
2
Overall Length
31.36 IN
Power Factor
91
Product Family
General Industrial
Pulley End Bearing Type
Ball
Pulley Face Code
C-Face
Service Factor
1.00
Shaft Diameter
1.875 IN
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
Shaft Slinger
Speed
3560 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
Normally Closed Thermostat
Haz Area Temp Code
T3C
Nameplate
| MOBIL POLYREX EM | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| NP2496L | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 000692000FX | ||||||||||||||||||
| CLASS I GROUP | C D X | NO. | ||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| CLASS II GROUP | E F G | |||||||||||||||||||||||
| OPERATING TEMP CODE | T3C | |||||||||||||||||||||||
| 000613006PC | ||||||||||||||||||||||||
| SUITABLE FOR 55C AMB AT 1.00 S | F AT SINEWAVE | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 000901002AAA | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| SPEC NO. | A36-7812-1558 | CAT.NO. | CCPX36626T | FRAME | 364TSC | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| HP | 60 | VOLTS | 230/460 | PHASE | 3 | DESIGN | B | TYPE | P | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
| RPM | 3560 | AMPS | 130/65.1 | HZ | 60 | AMB | 40 | SF | 1.00 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
| DRIVE END BEARING | 65BC03J30X | DUTY | CONT | INSUL.CLASS | F | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| OPP D.E. BEARING | 65BC03J30X | ENCL | TEFC | CODE | G | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| SF | 1.15 | WK2 | 6.7 | MAG CUR | 28.6/14.3 | RPM MAX | 4200 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| CT HZ | 6-60 | VT HZ | 6-60 | CHP HZ | 60-70 | NEMA-NOM-EFF | 93.6 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| IP66 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| SER.NO. | MOTOR WEIGHT | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| NP3140L | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Parts
| Part Number | Description | Quantity |
|---|---|---|
| 078559001A | +FANCV - 360 | 1.000 EA |
| 702674001C | FAN 360 | 1.000 EA |
| 034017012AB | LCKW 1/4 STD. PLATED 034017012AF | 4.000 EA |
| 034017014AB | LCKW 3/8 STD. PLATED | 2.000 EA |
| 034017014AB | LCKW 3/8 STD. PLATED | 2.000 EA |
| 064069000A | C/BC320/360 X 064069000B | 1.000 EA |
