Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
CCPX36566T
50HP, 1185RPM, 3PH, 60HZ, 365TC, TEFC, F1
Product Information Packet PDF
| Ship Weight | 982.000 LB |
|---|---|
| UPC | 781568912850 |
Specs
Catalog Number
CCPX36566T
Enclosure
TEFC
Frame
365TC
Frame Material
Cast Iron
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
50.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1200 RPM @ 60 HZ
Voltage @ Frequency
230.0 V @ 60 HZ
460.0 V @ 60 HZ
460.0 V @ 60 HZ
Haz Area Class and Group
CLI GP C,D; CLII GP E,F,G
Haz Area Division
Division I
Agency Approvals
UL
CSA
CCSAUSEEV
CSA
CCSAUSEEV
Ambient Temperature
40 °C
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Constant Torque Speed Range
6-60
Current @ Voltage
124.000 A @ 230.0 V
61.900 A @ 460.0 V
61.900 A @ 460.0 V
Design Code
A
Duty Rating
CONT
Efficiency @ 100% Load
94.1 %
Enclosure Modification
Severe Duty Features
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
61.9 a
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Inverter Ready
IP Rating
IP55
KVA Code
G
Max Speed
3000 rpm
Motor Lead Quantity/Wire Size
9 @ 4 AWG
Motor Type
A3668M
Mounting Arrangement
F1
Number of Poles
6
Overall Length
33.48 IN
Power Factor
80
Product Family
General Industrial
Pulley End Bearing Type
Ball
Pulley Face Code
C-Face
Service Factor
1.00
Shaft Diameter
2.374 IN
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
Shaft Slinger
Speed
1185 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Winding
Normally Closed Thermostat
Haz Area Temp Code
T3C
Nameplate
| MOBIL POLYREX EM | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| NP2496L | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 000692000FX | ||||||||||||||||||
| CLASS I GROUP | C D X | NO. | ||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| CLASS II GROUP | E F G | |||||||||||||||||||||||
| OPERATING TEMP CODE | T3C | |||||||||||||||||||||||
| 000613006PC | ||||||||||||||||||||||||
| SUITABLE FOR 55C AMB AT 1.00 S | F AT SINEWAVE | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 000901002AAA | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| SPEC NO. | A36-5002-3910 | CAT.NO. | CCPX36566T | FRAME | 365TC | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| HP | 50 | VOLTS | 230/460 | PHASE | 3 | DESIGN | A | TYPE | P | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
| RPM | 1185 | AMPS | 124/61.9 | HZ | 60 | AMB | 40 | SF | 1.00 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
| DRIVE END BEARING | 65BC03J30X | DUTY | CONT | INSUL.CLASS | F | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| OPP D.E. BEARING | 65BC03J30X | ENCL | TEFC | CODE | G | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| SF | 1.15 | WK2 | MAG CUR | 51.6/25.8 | RPM MAX | 3000 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| CT HZ | 6-60 | VT HZ | 6-60 | CHP HZ | 60-90 | NEMA-NOM-EFF | 94.1 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| IP66 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| SER.NO. | MOTOR WEIGHT | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| NP3140L | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Parts
| Part Number | Description | Quantity |
|---|---|---|
| 078559001A | +FANCV - 360 | 1.000 EA |
| 078550001M | FAN KB 60/30 (30) 360 | 1.000 EA |
| 034017012AB | LCKW 1/4 STD. PLATED 034017012AF | 4.000 EA |
| 034017014AB | LCKW 3/8 STD. PLATED | 2.000 EA |
| 034017014AB | LCKW 3/8 STD. PLATED | 2.000 EA |
| 064069000A | C/BC320/360 X 064069000B | 1.000 EA |
