Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
CCPX36466T
40HP, 1190RPM, 3PH, 60HZ, 364TC, A36062M, TEFC
Product Information Packet PDF
| Ship Weight | 908.000 LB |
|---|---|
| UPC | 781568912843 |
Specs
Catalog Number
CCPX36466T
Enclosure
TEFC
Frame
364TC
Frame Material
Cast Iron
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
40.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1200 RPM @ 60 HZ
Voltage @ Frequency
230.0 V @ 60 HZ
460.0 V @ 60 HZ
460.0 V @ 60 HZ
Haz Area Class and Group
CLI GP C,D; CLII GP E,F,G
Haz Area Division
Division I
Agency Approvals
CCSAUSEEV
CSA
UL
CSA
UL
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Constant Torque Speed Range
6-60
Current @ Voltage
98.000 A @ 230.0 V
49.000 A @ 460.0 V
49.000 A @ 460.0 V
Design Code
B
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
94.1 %
Enclosure Modification
Severe Duty Features
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
49.0 a
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Inverter Ready
IP Rating
IP55
KVA Code
G
Lifting Lugs
Standard Lifting Lugs
Max Speed
1800 rpm
Motor Lead Quantity/Wire Size
3 @ 4 AWG
Motor Type
A36062M
Mounting Arrangement
F1
Number of Poles
6
Overall Length
33.48 IN
Power Factor
80
Product Family
General Industrial
Pulley End Bearing Type
Ball
Pulley Face Code
C-Face
Service Factor
1.00
Shaft Diameter
2.374 IN
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
Shaft Slinger
Speed
1190 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
Normally Closed Thermostat
Haz Area Temp Code
T3C
Nameplate
| SPEC NO. | A36-8080-1194 | CAT.NO. | CCPX36466T | FRAME | 364TC | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| HP | 40 | VOLTS | 230/460 | PHASE | 3 | DESIGN | B | TYPE | P | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
| RPM | 1190 | AMPS | 98/49 | HZ | 60 | AMB | 40 | SF | 1.00 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
| DRIVE END BEARING | 65BC03J30X | DUTY | CONT | INSUL.CLASS | F | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| OPP D.E. BEARING | 65BC03J30X | ENCL | TEFC | CODE | G | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| SF | 1.15 | WK2 | 20.223 | MAG CUR | 46/23 | RPM MAX | 1800 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| CT HZ | 6-60 | VT HZ | 6-60 | CHP HZ | 60-90 | NEMA-NOM-EFF | 94.1 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| SUITABLE @ 55C AMB @ 1.00SF | ON SINEWAVE IP66 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| SER.NO. | MOTOR WEIGHT | 908 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| NP3140L | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| CLASS I GROUP | C D X | NO. | ||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| CLASS II GROUP | E F G | |||||||||||||||||||||||
| OPERATING TEMP CODE | T3C | |||||||||||||||||||||||
| 000613006PC | ||||||||||||||||||||||||
| MOBIL POLYREX EM | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| NP2496L | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 000692000FX | ||||||||||||||||||
Parts
| Part Number | Description | Quantity |
|---|---|---|
| 078559001A | +FANCV - 360 | 1.000 EA |
| 702676001C | FAN 360 | 1.000 EA |
| 034017012AB | LCKW 1/4 STD. PLATED 034017012AF | 4.000 EA |
| 034017014AB | LCKW 3/8 STD. PLATED | 2.000 EA |
| 034017014AB | LCKW 3/8 STD. PLATED | 2.000 EA |
