English
English
français (Canada)
Go

C18G2704

3HP, 1725RPM, 1PH, 60HZ, 180TY, TEXP, V1

Product Information Packet PDF

Ship Weight 275.000 LB
UPC 785398026206
Product has been discontinued

Specs

Enclosure XPNV
Frame 180TY
Frame Material Iron
Output @ Frequency 3.000 @ 60 HZ
Phase 1
Voltage @ Frequency 230 V @ 60 HZ
115 V @ 60 HZ
Haz Area Class and Group CLI GP C,D
Haz Area Division Division I
Agency Approvals CCSA US
CSA
UL
Base Indicator No Mounting
Bearing Grease Type Polyrex EM (-20F +300F)
Cable Length 25 FOOT
Current @ Voltage 20.0 A @ 230 V
40.0 A @ 115 V
Design Code L
Drip Cover No Drip Cover
Duty Rating 15 MIN
Heater Indicator No Heater
Inverter Code Inverter Ready
KVA Code J
Lifting Lugs Vertical Lifting Lugs
Mounting Arrangement V1
Number of Poles 4
Overall Length 28.00 IN
Product Family Other
Pulley End Bearing Type Ball
Pulley Face Code P-Base
Service Factor 1.15
Shaft Rotation Fixed Standard
Shaft Slinger Indicator No Slinger
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Winding Normally Closed Thermostat
Haz Area Temp Code T3C

Drawings

Dimension Sheet

Literature

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CLASS I GROUP C D X NO.
CLASS II GROUP X X X
OPERATING TEMP CODE T3C
000613007RC
CAT NO SPEC NO. C18G2704
HP 3 AMPS 40.0/20.0 VOLTS 115/230 DESIGN L
FRAME SIZE X0180TY RPM 1725 HZ 60 AMB 40 SF 1.15
D.E. BRG. 50BC02JPP30A PH 1 DUTY 15MIN INSUL F
O.D.E. BRG. 25BC02JPG30A TYPE CS ENCL TENV CODE J
POWER FACTOR NEMA-NOM-EFF
MAX CORR KVAR GUARANTEED EFFICIENCY
NEMA NOM/CSA QUOTED EFF @ 100% LOAD
SER.NO. MOTOR WEIGHT LBS.
FINAL CONN 230V; *15 MIN IN
AIR ;SUB. IN SEWAGE / WATER
ONLY CW ROT
000613007MN
CAT NO SPEC NO. C18G2704
HP 3 AMPS 40.0/20.0 VOLTS 115/230 DESIGN L
FRAME SIZE X0180TY RPM 1725 HZ 60 AMB 40 SF 1.15
D.E. BRG. 50BC02JPP30A PH 1 DUTY 15MIN INSUL F
O.D.E. BRG. 25BC02JPG30A TYPE CS ENCL TENV CODE J
POWER FACTOR NEMA-NOM-EFF
MAX CORR KVAR GUARANTEED EFFICIENCY
NEMA NOM/CSA QUOTED EFF @ 100% LOAD
SER.NO. MOTOR WEIGHT LBS.
FINAL CONN 230V; *15 MIN IN
AIR ;SUB. IN SEWAGE / WATER
ONLY CW ROT
000613007MR
C18G2704I
000692000MB

Performance

Parts

Part Number Description Quantity
064262012C SEAL 1.000 EA
064262012B SEAL 1.000 EA
413480001R RESISTOR ASSEMBLY-BLANKET 1.000 EA
421900124FU ORING 1.000 EA
421900124FU ORING 1.000 EA
421900072FU ORING 1.000 EA
421900124FU ORING 1.000 EA