BTG1000
-HP, -RPM, DC, 2318P, TENV, AP
Product Information Packet PDF
| Ship Weight | 7.000 LB |
|---|---|
| UPC | 781568293669 |
Specs
Armature Voltage
50 V
Base Speed
1000 rpm
Enclosure
TEFC
Frame Material
Steel
Output Power
50.000 HP
Ambient Temperature
40 °C
Armature Current
0.6 a
Armature Inertia
0.011 lb-ft2
Base Indicator
Rigid
Duty Rating
CONT
Field Winding Type
PERMANENT MAGNET
Insulation Class
F
Motor Lead Quantity/Wire Size
2 @ 18 AWG
Mounting Arrangement
0.000
Product Family
General Purpose
RoHS Status
ROHS COMPLIANT
Service Factor
1.00
Shaft Diameter
0.312 IN
Shaft Rotation
Reversible
Motor Standards
NEMA
