Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
BSM90N-1150AF
BSM90N-1150AF T'STAT ENCODER
Product Information Packet PDF
| Ship Weight | 22.500 LB |
|---|---|
| UPC | 781568535509 |
Specs
Enclosure
TENV
Motor Type
S316B
Nameplate Speed
2000
Agency Approvals
CE
CSA
TUV
UR
WEEE
CSA
TUV
UR
WEEE
Base Indicator
Bracket Mounted
Dimensional Drawing Numbers
S3LYP136
Frame
D130D
Frame Material
Exposed Laminations
Motor Lead Quantity/Wire Size
3 @ 16 AWG
Mounting Arrangement
F1
Nameplate Output
1KW
Shaft Rotation
Reversible
Motor Standards
IEC
Nameplate
| CAT.NO. | |||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | S3P136W058 | ||||||||||||||||
| MFG.NO. | |||||||||||||||||
| TORQ CONT STALL | 6 NM | ||||||||||||||||
| CUR CONT STALL/A RMS | 4.03 | ||||||||||||||||
| POWER | 1KW | ||||||||||||||||
| RATED SPEED/RPM(1/MIN) | 2000 | ||||||||||||||||
| RATED BUS VOLTS | 320 | ||||||||||||||||
| PEAK CUR/A RMS | 16.1 | ||||||||||||||||
| MAX SPEED/RPM(1/MIN) | 4000 | ||||||||||||||||
| IP | 54 | IC | 410 | WT. | 10.4 | ||||||||||||
| CLASS | F | 25C RATED | |||||||||||||||
| NP2863L | |||||||||||||||||
