Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
BSM90C-2150AA
BSM90C-2150AA T'STAT, RESOLVER
Product Information Packet PDF
| Ship Weight | 26.450 LB |
|---|---|
| UPC | 781568378342 |
Specs
Enclosure
TENV
Motor Type
S324B
Nameplate Speed
2000
Agency Approvals
CE
CSA
TUV
UR
WEEE
CSA
TUV
UR
WEEE
Base Indicator
Bracket Mounted
Dimensional Drawing Numbers
S3LYP155
Frame
D130D
Frame Material
Exposed Laminations
Motor Lead Quantity/Wire Size
3 @ 18 AWG
Mounting Arrangement
F1
Nameplate Output
1.14KW
Shaft Rotation
Reversible
Motor Standards
IEC
Nameplate
| CAT.NO. | |||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | S3P155W079G1 | ||||||||||||||||
| MFG.NO. | |||||||||||||||||
| TORQ CONT STALL | 5.2 NM | ||||||||||||||||
| CUR CONT STALL/A RMS | 4.28 | ||||||||||||||||
| POWER | 1.14KW | ||||||||||||||||
| RATED SPEED/RPM(1/MIN) | 2000 | ||||||||||||||||
| RATED BUS VOLTS | 320 | ||||||||||||||||
| PEAK CUR/A RMS | 12.8 | ||||||||||||||||
| MAX SPEED/RPM(1/MIN) | 6000 | ||||||||||||||||
| IP | 54 | IC | 410 | WT. | 12.7 | ||||||||||||
| CLASS | F | 25C RATED | |||||||||||||||
| NP2863L | |||||||||||||||||
Accessories
| Part Number | Description | List Price |
|---|---|---|
| GBSM90-MRP120-4 | Std. Servo Gearbox Ratio 4:1 | 4,172.00 USD |
| GBSM90-MRP120-5 | Std. Servo Gearbox Ratio 5:1 | 4,172.00 USD |
| GBSM90-MRP120-7 | Std. Servo Gearbox Ratio 7:1 | 4,172.00 USD |
| GBSM90-MRP120-10 | Std. Servo Gearbox Ratio 10:1 | 4,172.00 USD |
| GBSM90-MRP120-25 | Std. Servo Gearbox Ratio 25:1 | 5,655.00 USD |
