Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
BSM80C-250AA
BSM80C-250AA T'STAT, RESOLVE
Product Information Packet PDF
| Ship Weight | 11.000 LB |
|---|---|
| UPC | 781568387207 |
Specs
Enclosure
TENV
Motor Type
S216B
Nameplate Speed
6000
Agency Approvals
CE
CSA
TUV
UR
CSA
TUV
UR
Base Indicator
Bracket Mounted
Dimensional Drawing Numbers
S2LYP166
Frame
D100D
Frame Material
Exposed Laminations
Motor Lead Quantity/Wire Size
3 @ 18 AWG
Mounting Arrangement
F1
Nameplate Output
1.02KW
Shaft Rotation
Reversible
Motor Standards
IEC
Nameplate
| CAT.NO. | |||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BLANK | |||||||||||||||||||||||||||||
| SPEC. | S2P166W054 | ||||||||||||||||||||||||||||
| MFG.NO. | |||||||||||||||||||||||||||||
| TORQ CONT STALL | 2.4 NM | ||||||||||||||||||||||||||||
| CUR CONT STALL/A RMS | 5.22 | ||||||||||||||||||||||||||||
| POWER | 1.02KW | ||||||||||||||||||||||||||||
| RATED SPEED/RPM(1/MIN) | 6000 | ||||||||||||||||||||||||||||
| RATED BUS VOLTS | 320 | ||||||||||||||||||||||||||||
| PEAK CUR/A RMS | 15.6 | ||||||||||||||||||||||||||||
| MAX SPEED/RPM(1/MIN) | 7000 | AMB. | 25 | ||||||||||||||||||||||||||
| CLASS | F | IP | 54 | IC | 410 | MOTOR MASS | 5.4 | ||||||||||||||||||||||
| NP2864L | |||||||||||||||||||||||||||||
Accessories
| Part Number | Description | List Price |
|---|---|---|
| GBSM80-MRP090-4 | Std. Servo Gearbox Ratio 4:1 | |
| GBSM80-MRP090-5 | Std. Servo Gearbox Ratio 5:1 | 3,274.00 USD |
| GBSM80-MRP090-7 | Std. Servo Gearbox Ratio 7:1 | 3,274.00 USD |
| GBSM80-MRP090-10 | Std. Servo Gearbox Ratio 10:1 | 3,274.00 USD |
| GBSM80-MRP090-16 | Std. Servo Gearbox Ratio 16:1 | 4,664.00 USD |
| GBSM80-MRP120-50 | Std. Servo Gearbox Ratio 50:1 | 5,655.00 USD |
