Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
BSM63N-350AA
BSM63N-350AA (NEO) T'STAT, RESOLVE
Product Information Packet PDF
| Ship Weight | 9.000 LB |
|---|---|
| UPC | 781568293430 |
Specs
Enclosure
TENV
Motor Type
S124B
Nameplate Speed
6000
Agency Approvals
CE
CSA
TUV
UR
WEEE
CSA
TUV
UR
WEEE
Base Indicator
No Mounting
Dimensional Drawing Numbers
S1LYP100
Frame Material
Exposed Laminations
Motor Lead Quantity/Wire Size
3 @ 18 AWG
Mounting Arrangement
F1
Nameplate Output
0.93KW
Shaft Rotation
Reversible
Nameplate
| CAT. | ||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC | S1P100W041G1 | |||||||||||||||||||||||
| MFG | ||||||||||||||||||||||||
| TORQ CONT STALL | 2.09 NM | |||||||||||||||||||||||
| CUR CONT STALL/A RMS | 4.05 | |||||||||||||||||||||||
| POWER | 0.93KW | |||||||||||||||||||||||
| RATED SPEED/RPM(1/MIN) | 6000 | |||||||||||||||||||||||
| RATED BUS VOLTS | 320 | |||||||||||||||||||||||
| PEAK CUR/A RMS | 16.2 | |||||||||||||||||||||||
| MAX SPEED/RPM(1/MIN) | 10000 | WT. | 3.4 | |||||||||||||||||||||
| CLASS | F | IP | 54 | IC | 410 | 25C RATED | ||||||||||||||||||
| NP2859L | ||||||||||||||||||||||||
Accessories
| Part Number | Description | List Price |
|---|---|---|
| GBSM63-MRP070-5 | Std. Servo Gearbox Ratio 5:1 | 2,772.00 USD |
