Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
BSM63N-175AA
BSM63N-175AA (NEO) T'STAT, RESOLVE
Product Information Packet PDF
| Ship Weight | 6.050 LB |
|---|---|
| UPC | 781568293386 |
Specs
Enclosure
TENV
Motor Type
S108B
Nameplate Speed
4000
Agency Approvals
CE
CSA
TUV
UR
WEEE
CSA
TUV
UR
WEEE
Base Indicator
No Mounting
Dimensional Drawing Numbers
S1LYP100
Frame Material
Exposed Laminations
Motor Lead Quantity/Wire Size
3 @ 18 AWG
Mounting Arrangement
F1
Nameplate Output
0.24KW
Shaft Rotation
Reversible
Nameplate
| CAT. | ||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC | S1P100W033G1 | |||||||||||||||||||||||
| MFG | ||||||||||||||||||||||||
| TORQ CONT STALL | 0.7 NM | |||||||||||||||||||||||
| CUR CONT STALL/A RMS | 1.02 | |||||||||||||||||||||||
| POWER | 0.24KW | |||||||||||||||||||||||
| RATED SPEED/RPM(1/MIN) | 4000 | |||||||||||||||||||||||
| RATED BUS VOLTS | 320 | |||||||||||||||||||||||
| PEAK CUR/A RMS | 4.08 | |||||||||||||||||||||||
| MAX SPEED/RPM(1/MIN) | 10000 | WT. | 2.7 | |||||||||||||||||||||
| CLASS | F | IP | 54 | IC | 410 | 25C RATED | ||||||||||||||||||
| NP2859L | ||||||||||||||||||||||||
Accessories
| Part Number | Description | List Price |
|---|---|---|
| GBSM63-MRP070-5 | Std. Servo Gearbox Ratio 5:1 | 2,772.00 USD |
| GBSM63-MRP070-10 | Std. Servo Gearbox Ratio 10:1 | 2,772.00 USD |
| GBSM63-MRP090-25 | Std. Servo Gearbox Ratio 25:1 | 4,664.00 USD |
| GBSM63-MRP090-50 | Std. Servo Gearbox Ratio 50:1 | 4,664.00 USD |
