Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
BSM63N-150AF
BSM63N-150AF T'STAT ENCODER
Product Information Packet PDF
| Ship Weight | 8.000 LB |
|---|---|
| UPC | 781568841860 |
Specs
Enclosure
TENV
Motor Type
S108B
Nameplate Speed
6000
Agency Approvals
CE
CSA
TUV
UR
WEEE
CSA
TUV
UR
WEEE
Base Indicator
Bracket Mounted
Dimensional Drawing Numbers
S1LYP131
Frame
D75D
Frame Material
Steel
Motor Lead Quantity/Wire Size
3 @ 18 AWG
Mounting Arrangement
F1
Nameplate Output
0.24KW
Shaft Rotation
Reversible
Motor Standards
IEC
Nameplate
| CAT. | BSM63N-150AF | |||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC | S1P131W037 | |||||||||||||||||||||||
| MFG | ||||||||||||||||||||||||
| TORQ CONT STALL | 0.77 NM | |||||||||||||||||||||||
| CUR CONT STALL/A RMS | 1.83 | |||||||||||||||||||||||
| POWER | 0.24KW | |||||||||||||||||||||||
| RATED SPEED/RPM(1/MIN) | 6000 | |||||||||||||||||||||||
| RATED BUS VOLTS | 320 | |||||||||||||||||||||||
| PEAK CUR/A RMS | 7.32 | |||||||||||||||||||||||
| MAX SPEED/RPM(1/MIN) | 10000 | WT. | 2.7 | |||||||||||||||||||||
| CLASS | F | IP | 54 | IC | 410 | 25C RATED | ||||||||||||||||||
| NP2859L | ||||||||||||||||||||||||
