Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
BSM50N-275AF
BSM50N-275AF T'STAT ENCODER
Product Information Packet PDF
| Ship Weight | 5.750 LB |
|---|---|
| UPC | 781568414163 |
Specs
Enclosure
TENV
Motor Type
S515B
Nameplate Speed
4000
Agency Approvals
CE
CSA
TUV
UR
WEEE
CSA
TUV
UR
WEEE
Base Indicator
Bracket Mounted
Dimensional Drawing Numbers
S5LYP047
Frame
D63D
Frame Material
Exposed Laminations
Motor Lead Quantity/Wire Size
3 @ 18 AWG
Mounting Arrangement
F1
Nameplate Output
0.36KW
Shaft Rotation
Reversible
Motor Standards
IEC
Nameplate
| CAT. | BSM50N-275AF | |||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC | S5P047W020G2 | |||||||||||||||||||||||
| MFG | ||||||||||||||||||||||||
| TORQ CONT STALL | 0.98 NM | |||||||||||||||||||||||
| CUR CONT STALL/A RMS | 1.52 | |||||||||||||||||||||||
| POWER | 0.36KW | |||||||||||||||||||||||
| RATED SPEED/RPM(1/MIN) | 4000 | |||||||||||||||||||||||
| RATED BUS VOLTS | 320 | |||||||||||||||||||||||
| PEAK CUR/A RMS | 6.08 | |||||||||||||||||||||||
| MAX SPEED/RPM(1/MIN) | 10000 | WT. | 2.3 | |||||||||||||||||||||
| CLASS | F | IP | 54 | IC | 410 | 25C RATED | ||||||||||||||||||
| NP2859L | ||||||||||||||||||||||||
