Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
BSM132C-3200AF
BSM132C-3200AF T'STAT, ENCODER
Product Information Packet PDF
| Ship Weight | 147.000 LB |
|---|---|
| UPC | 781568836132 |
Specs
Enclosure
TENV
Motor Type
3732B
Nameplate Speed
3500
Agency Approvals
CE
CURUS
CURUS
Base Indicator
Bracket Mounted
Dimensional Drawing Numbers
S8LYP001
Frame
D265D
Frame Material
Steel
Motor Lead Quantity/Wire Size
3 @ 10 AWG
Mounting Arrangement
F1
Nameplate Output
7.8KW
Shaft Rotation
Reversible
Motor Standards
IEC
Nameplate
| CAT.NO. | BSM132C-3200AF | |||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | S8P001W001 | |||||||||||||||||||
| MFG.NO. | ||||||||||||||||||||
| TORQ CONT STALL | 52 NM | |||||||||||||||||||
| CUR CONT STALL/A RMS | 33 | |||||||||||||||||||
| POWER | 7.8KW | |||||||||||||||||||
| RATED SPEED/RPM(1/MIN) | 3500 | |||||||||||||||||||
| RATED BUS VOLTS | 650 | |||||||||||||||||||
| MAX SPEED/RPM(1/MIN) | 5000 | |||||||||||||||||||
| PEAK CUR/A RMS | 99 | |||||||||||||||||||
| MAXIMUM POWER/KW | 7.8KW | |||||||||||||||||||
| TORQ PEAK STALL/NM | 156 | |||||||||||||||||||
| TORQ CONSTANT-NM/A | 1.87 | |||||||||||||||||||
| IP | 54 | IC | 410 | KG | 54 | |||||||||||||||
| NP3306L | ||||||||||||||||||||
Parts
| Part Number | Description | Quantity |
|---|---|---|
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
